Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

UA8164-BE

RoHS-konform Halogenfrei

Für weitere Informationen und Spezifikationen zum Bauteil.

Gehe zu Baureihe
Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Technische Daten

Electrical specifications at 25°C. Max capacitance: 26 pF at 100 kHz, 0.1 Vrms.

Für Flyback-Anwendungen

Teilenummer 1 Induktivität (µH) 2
(Toleranz: ±20%)
DCR (mΩ) 3 Isolations-
spannung (V)
Streu-
induktivität (nH) 4
Windungsverhältnis
L1 max L2 max
UA8164-BEC 1,0 35,0 2400 200 105 1 : 10

Für SEPIC-Anwendungen

Teilenummer 1 Induktivität (µH) 2
(Toleranz: ±20%)
DCR max (mΩ) 3 Streu-
induktivität (nH) 4
Isat (mA) 5
L1 L2
UA8164-BEC 1,0 35,0 2400 105 10700
Hinweise
  1. When ordering, please specify packaging code: e.g. UA8164-BEC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for L1 and is measured at 100 kHz, 0.1 Vrms with L2 shorted
  5. Isat: DC current applied to L1 at which the inductance drops 10% from its value without current.

Anschlüsse:

  • RoHS compliant matte tin over nickel over phos bronze.

Verpackung:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
–40°C to +85°C
Lagertemperaturbereich:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

Inductance vs Current

Inductance vs Frequency

Pläne/Diagramme

ua8164s.gif

Physikalische Eigenschaften

ua8164d.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ak.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,4
* Special order

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
430 mg
Verpackung:
250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.9 mm pocket depth
Winding to Winding Isolation:
200 Vrms applied for 2 seconds

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Verwandte Produktreihen