CMA Family

Automotive SMT Common Mode Chokes

RoHS 준수 AEC-Q flag
The CMA family of automotive qualified common mode chokes provide high current capability, high frequency noise suppression, and high isolation voltage for automotive power electronics. Suitable for inverters, motor drives, onboard chargers, as well as telecom and industrial applications, the CMA series complements the Cx common mode choke series with AEC qualified reliability.
  • Solutions for use in a wide array of power line circuits 
  • Ideal for use in consumer electronics and industrial applications
  • Suppression of high frequency common mode noise up to 100 MHz
  • Excellent current ratings – up to 8.2 A
  • Isolation (hipot) up to 1500 Vrms
  • Surface mount toroids
  • AEC-Q200 qualified

지금 구매:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. 재고 보유 중, 당일 발송 가능.
샘플 신청:
설계자용 키트:
키트 가격
C523 12 values (3 of each) $79.00

사양

Electrical specifications at 25°C.

부품 번호 1 라인 공통 모드
피크 임피던스 (kΩ)
인덕턴스
최소 (mH) 2
인덕턴스 (mH) 2 Irms (A) 3 DCR max (mΩ) 4 절연
전압 (Vrms) 5
CMA1305-474LD 2 2.0 @ 2.6 MHz 0.31 0.47 2.5 45.6 1500
CMA1305-105LD 2 4.1 @ 2.5 MHz 0.65 1.0 2.1 86.0 1500
CMA1305-225LD 2 8.1 @ 2.1 MHz 1.43 2.2 1.2 208 1500
CMA1609-474LD 2 1.9 @ 2.6 MHz 0.31 0.47 4.3 19.4 1500
CMA1609-105LD 2 3.7 @ 2.4 MHz 0.65 1.0 2.6 49.0 1500
CMA1609-225LD 2 8.5 @ 1.8 MHz 1.43 2.2 1.4 143 1500
CMA1910-474LD 2 1.9 @ 2.0 MHz 0.31 0.47 6.0 13.7 1500
CMA1910-105LD 2 3.6 @ 1.8 MHz 0.65 1.0 4.0 29.0 1500
CMA1910-225LD 2 7.7 @ 1.6 MHz 1.43 2.2 2.3 80.0 1500
CMA3113-474LD 2 1.2 @ 1.1 MHz 0.31 0.47 8.2 8.7 1500
CMA3113-105LD 2 2.5 @ 1.0 MHz 0.65 1.0 6.6 14.0 1500
CMA3113-225LD 2 5.7 @ 0.90 MHz 1.43 2.2 3.7 39.8 1500
메모
  1. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape. See packaging info below for tape and reel quantities.
  2. Inductance shown for each winding. Measurement details are part number specific. See part number page in datasheet for details.
  3. Current flows through both windings connected in series that causes a 40°C rise. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding.
  5. Isolation (hipot) measured for 1 minute.

종단 처리:

  • RoHS compliant tin-silver over copper.

패키지:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
    • CMA1305: 600 parts per full reel
    • CMA1609: 350 parts per full reel
    • CMA1910: 250 parts per full reel
    • CMA3113: 120 parts per full reel
환경
환경:
RoHS 준수
주변 온도 범위:
–40°C to +125°C with Irms current
보관 온도 범위:
Component: –40°C to +155°C.
Tray packaging: –40°C to +80°C
최고 부품 온도:
+155°C (ambient + temp rise)
고장 비율(FIT) / 평균 고장률(MTBF):

물리적 특성

See datasheet for dimensional drawings.

 
Part
number
L max
in/mm
W max
in/mm
H max
in/mm
Weight
(g)
CMA1305-474LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1305-105LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1305-225LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1609-474LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1609-105LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1609-225LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1910-474LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA1910-105LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA1910-225LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA3113-474LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5
CMA3113-105LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5
CMA3113-225LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5

테이프 및 릴 사양

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T  
CMA1305 600 330 100 13 30,4 24,4 24 16 4 2 5,5 0,4 part_or_aj.gif
CMA1609 350 330 100 13 30,4 24,4 24 20 4 2 9,10 0,5 part_or_bn.gif
CMA1910 250 330 100 13 38,4 32,4 32 24 4 2 10,1 0,5 part_or_aj.gif
CMA3113 120 330 100 13 50,4 44,4 44 40 4 2 12,4 0,5 part_or_cg.jp

일반 사양

코어 소재:
Ferrite
중량:
See table under Physical Characteristics
패키지:
CMA1305: 600/13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 5.5 mm pocket depth
CMA1609: 350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 9.10 mm pocket depth
CMA1910: 250/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.1 mm pocket depth
CMA3113: 120/13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 40 mm pocket spacing, 12.4 mm pocket depth
Winding to Winding Isolation:
1500 Vrms

세척

수분 민감도(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB 세척:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

관련 제품 시리즈

관련 제품군