For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 | DCR max (mΩ) |
Imp. ratio pri:sec 3 |
Current rating (mA) |
Insertion loss (db) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Color dot | |
---|---|---|---|---|---|---|---|---|---|
Pri | Sec | ||||||||
TTWB-2-AL_ | 75 | 88.0 | 120 | 1 : 2 | 250 | 0.25 | 0.05 — 200 | 400 | Black Red Green |
Part number | Dot over pin 1 | Dot over pin 6 | |
TTWB-1-A | Black | Black | Green |
TTWB-1.5-A | Black | Brown | Green |
TTWB-2-A | Black | Red | Green |
TTWB-4-A | Black | Yellow | Green |
TTWB-16-A | Black | Orange | Green |
TTWB1010 | Black | Black | Black |
TTWB1010-1 | Black | Black | Violet |
TTWB1015 | Black | Black | Brown |
TTWB1040 | Black | Black | Yellow |
Part number | Dot over pin 1 | Dot over pin 6 | |
TTWB-1-B | Brown | Black | Green |
TTWB-1.5-B | Brown | Brown | Green |
TTWB-2-B | Brown | Red | Green |
TTWB-4-B | Brown | Yellow | Green |
TTWB-16-B | Brown | Orange | Green |
TTWB2010 | Brown | Black | Black |
TTWB2010-1 | Brown | Black | Violet |
TTWB2040 | Brown | Black | Yellow |
Part number | Dot over pin 1 | Dot over pin 6 | |
TTWB-1-C | Red | Black | Green |
TTWB-1.5-C | Red | Brown | Green |
TTWB-2-C | Red | Red | Green |
TTWB-4-C | Red | Yellow | Green |
TTWB3010 | Red | Black | Black |
TTWB3010-1 | Red | Black | Violet |
TTWB3015 | Red | Black | Brown |
TTWB3040 | Red | Black | Yellow |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 330 | 100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,83 | 0,34 |