The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 5 | DCR max (Ω) 6 | Irms (mA) | ||
---|---|---|---|---|---|---|---|---|---|---|
Q typ 4 | Q typ 4 | Q typ 4 | at 25°C 7 | at 85°C 8 | at 125°C 9 | |||||
0603DC-10NX_RW | 10 | 2,3,5 | 92 | 107 | 98 | 4.1 | 0.060 | 2260 | 2040 | 1160 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.067 | 0.039 | 0.035 | 0.028 | 0.013 | 0.033 | 0.016 | 0.051 | inches |
1,70 | 0,99 | 0,89 | 0,71 | 0,33 | 0,85 | 0,40 | 1,29 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
2000 | 5000 / 10000* | 178/330 | 100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | N/A | 0,95 |