Electrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 150 MHz 4 |
SRF min (GHz) 5 | DCR max (mΩ) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
A05T_L_ | 5 | 18.5 | 1,2,5 | 132 | 2.5 | 3.9 | 4.0 |
Part number | Weight (mg) |
---|---|
A01T | 31 |
A02T | 42 |
A03T | 52 |
A04T | 65 |
A05T | 78 |
B06T | 100 |
B07T | 110 |
B08T | 118 |
B09T | 133 |
B10T | 147 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
Size A | 700 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,3 | 0,32 | |
Size B | 500 | 2200* | 178/330 | 60/100 | 13 | 12,4 | 16,4 | 16 | 8 | 4 | 2 | 3,4 | 0,28 |