The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
M304 | 33 (3 of each) | $60.00 |
Electrical specifications at 25°C.
Part number 1 | Turns |
Inductance (nH)
2
(Tolerance: ±5%) |
Q min
@ 25 MHz 3 |
SRF min (MHz) 4 | DCR max (mΩ) 5 | Irms (A) 6 | Color code |
---|---|---|---|---|---|---|---|
132-19L* | 19½ | 571 | 68 | 310 | 61.2 | 2.0 | White |
Part number | Dim A (in/mm) | Lead gauge (AWG) |
---|---|---|
132-01 – 132-10 | 0.148 / 3,76 | 22 |
132-11 | 0.148 / 3,76 | 23 |
132-12 – 132-14 | 0.153 / 3,89 | 24 |
132-15 | 0.154 / 3,91 | 25 |
132-16 – 132-17 | 0.156 / 3,96 | 26 |
132-18 – 132-19 | 0.156 / 3,96 | 27 |
132-20 | 0.160 / 4,06 | 28 |