Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
Q typ
@ 100 MHz 3 |
SRF typ (MHz) 4 | DCR (mΩ) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
2014VS-33NME_ | 33 | 180 | 620 | 0.63 | 0.74 | 32.5 | 43.0 |
Part number |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
1010VS-23N | 250 | 1000* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 3,81 | 0,35 | |
1010VS-46N | 250 | 900* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 4,32 | 0,35 | |
1010VS-79N | 200 | 800* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,05 | 0,35 | |
1010VS-111 | 175 | 700* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,84 | 0,40 | |
1010VS-141 | 150 | 600* | 178/330 | 60/100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,35 | 0,40 | |
1212VS-22N | 450 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 8,86 | 0,50 | ||
1212VS-42N | 400 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 7,87 | 0,50 | ||
1212VS-66N | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,02 | 0,50 | ||
1212VS-90N | 300 | 330 | 100 | 13 | 30,4 | 16,4 | 24 | 20 | 4 | 2 | 10,67 | 0,50 | ||
1212VS-111 | 250 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 11,68 | 0,50 | ||
2014VS-33N | 500 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 6,22 | 0,50 | ||
2014VS-66N | 450 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 7,37 | 0,50 | ||
2014VS-111 | 400 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 8,56 | 0,50 | ||
2014VS-151 | 350 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 9,45 | 0,50 | ||
2014VS-201 | 350 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 10,67 | 0,50 | ||
2014VS-251 | 250 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 20 | 4 | 2 | 11,68 | 0,50 |