사이트 설정

창고
언어 설정
통화 설정
리소스
비디오 라이브러리
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

LPZ Series

High-Inductance Low Profile Shielded Power Inductors

RoHS 준수 할로겐 프리 AEC-Q flag
Coilcraft LPZ Series shielded surface-mount power inductors offer high performance in a low-profile package, including higher inductance values than our LPS family (up to 4,700 µH). 
  • Higher inductance values than LPS series
  • For lower inductances please see each corresponding LPS series
  • Magnetic shielding allows high-density mounting
  • LPZ3010, LPZ3015, LPZ4012 and LPZ4018 are rated AEC-Q200 Grade 3 (−40°C to +85°C)

지금 구매:
개수 단품 가격
1 $1.30
250 $1.04
500 $0.65
1000 $0.52
2000 $0.43
5000 $0.40

대량 또는 비재고 품목의 경우, 견적서를 요청하십시오.

. 재고 보유 중, 당일 발송 가능.
샘플 신청:

사양

Electrical specifications at 25°C.

부품 번호 1 인덕턴스 (µH) 2
(허용 오차: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
LPZ3008-224MRC 220 11.5 9.0 0.067 0.073 0.076 0.10 0.15
LPZ3008-334MRC 330 18.0 7.0 0.059 0.064 0.066 0.090 0.13
LPZ3010-334MRC 330 18.5 7.0 0.10 0.11 0.12 0.085 0.11
LPZ3015-334MRC 330 23.0 5.0 0.10 0.11 0.11 0.070 0.095
LPZ3314-105MRC 1000 31.0 3.0 0.090 0.099 0.10 0.082 0.10
LPZ5010-105MRC 1000 28.0 3.0 0.087 0.096 0.10 0.080 0.11
LPZ3314-155MRC 1500 44.0 2.7 0.080 0.086 0.090 0.060 0.080
LPZ4018-155MRC 1500 25.0 2.4 0.095 0.10 0.11 0.080 0.11
LPZ4414-155MRC 1500 26.4 2.2 0.096 0.099 0.10 0.085 0.11
LPZ4018-185MRC 1800 31.5 2.3 0.090 0.095 0.10 0.070 0.095
LPZ4414-185MRC 1800 35.0 1.9 0.089 0.094 0.097 0.075 0.10
LPZ4018-225MRC 2200 32.5 2.1 0.088 0.094 0.10 0.070 0.090
LPZ4414-225MRC 2200 42.5 1.9 0.082 0.089 0.092 0.065 0.080
LPZ4012-335MRC 3300 65.0 0.95 0.074 0.078 0.080 0.050 0.065
LPZ4018-335MRC 3300 48.0 1.6 0.082 0.092 0.094 0.055 0.075
LPZ4414-335MRC 3300 56.0 1.3 0.072 0.078 0.083 0.055 0.070
LPZ5015-335MRC 3300 55.0 1.7 0.064 0.072 0.076 0.055 0.075
LPZ5015-475MRC 4700 80.0 1.4 0.062 0.069 0.072 0.045 0.065
메모
  1. When ordering, please specify termination and packaging codes: e.g. LPZ5015-475MRD
  2. Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4192A.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator
  4. SRF measured using an Agilent/HP 8753ES or equivalent
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

종단 처리:

  • R = RoHS compliant matte tin over nickel over silver. 
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

패키지:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked.
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
환경
환경:
RoHS 준수 , 할로겐 프리
주변 온도 범위:
−40°C to +85°C with (40°C rise) Irms Derating curves
보관 온도 범위:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
최고 부품 온도:
+125°C (ambient + temp rise)
고장 비율(FIT) / 평균 고장률(MTBF):

성능 곡선

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

물리적 특성

lpzd.gif
Part A B C max D E F G H I J K L
LPZ3008 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.0315
0,80
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3010 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.039
1,0
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3015 0.116 ±0.003
2,95 ±0,076
0.116 ±0.003
2,95 ±0,076
0.059
1,5
0.046
1,17
0.120
3,05
0.130
3,30
0.110
2,79
0.040
1,02
0.10
2,54
0.070
1,78
0.040
1,02
0.0275
0,70
LPZ3314 0.130 ±0.004
3,30 ±0,10
0.130 ±0.004
3,30 ±0,10
0.0512
1,4
0.063
1,60
0.146
3,70
0.146
3,70
0.104
2,65
0.0347
0,881
0.104
2,65
0.098
2,50
0.063
1,60
0.0381
0,968
LPS4012 0.1535 ± 0.003
3,90 ±0,076
0.1535 ± 0.003
3,90 ±0,076
0.0473
1,2
0.060
1,52
0.153
3,89
0.173
4,40
0.129
3,28
0.045
1,15
0.110
2,79
0.105
2,66
0.059
1,50
0.0305
0,775
LPS4018 0.1535 ± 0.003
3,90 ±0,076
0.1535 ± 0.003
3,90 ±0,076
0.0673
1,8
0.060
1,52
0.153
3,89
0.173
4,40
0.129
3,28
0.045
1,15
0.110
2,79
0.105
2,66
0.059
1,50
0.0305
0,775
LPS4414 0.169 ± 0.004
4,30 ±0,10
0.169 ± 0.004
4,30 ±0,10
0.0551
1,4
0.059
1,50
0.185
4,70
0.185
4,70
0.118
3,00
0.055
1,40
0.118
3,00
0.128
3,25
0.059
1,50
0.0305
0,775
LPS5010 0.189 ± 0.003
4,80 ±0,076
0.189 ± 0.003
4,80 ±0,076
0.0394
1,0
0.060
1,50
0.217
5,51
0.217
5,51
0.134
3,40
0.0665
1,689
0.134
3,40
0.134
3,40
0.060
1,52
0.0415
1,055
LPS5015 0.189 ± 0.003
4,80 ±0,076
0.189 ± 0.003
4,80 ±0,076
0.0555
1,5
0.060
1,50
0.217
5,51
0.217
5,51
0.134
3,40
0.0665
1,689
0.134
3,40
0.134
3,40
0.060
1,52
0.0415
1,055

dims_inches_mm.gif
* Dimensions are of the case not including the termination. For maximum overall dimensions including the termination, add 0.005 in / 0,13 mm. For optional tin-lead and tin-silver-copper terminations, dimensions are for the mounted part. Dimensions before mounting can be an additional 0.005 inch / 0,13 mm).

테이프 및 릴 사양

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ad.gif
LPZ3008 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,27 0,23
LPZ3010 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,27 0,23
LPZ3015 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,65 0,26
LPZ3314 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,52 0,30
LPZ4012 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,32 0,25
LPZ4018 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,90 0,23
LPZ4414 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,52 0,30
LPZ5010 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,02 0,30
LPZ5015 1000 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 1,57 0,30

* Special order

일반 사양

코어 소재:
Ferrite
중량:
22 – 25 mg

납땜/세척

수분 민감도(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
납땜 열 내성:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
납땜 전에 Coilcraft 부품의 납땜을 참조하십시오.
권장 픽앤플레이스 노즐:
LPZ3008  OD: 3 mm; ID: <1.5 mm LPZ4018  OD: 4 mm; ID: <2 mm
LPZ3010  OD: 3 mm; ID: <1.5 mm LPZ4414  OD: 4.5 mm; ID: <2 mm
LPZ3015  OD: 3 mm; ID: <1.5 mm LPZ5010  OD: 5 mm; ID: <2.5 mm
LPZ3314  OD: 3.3 mm; ID: <1.65 mm LPZ5015  OD: 5 mm; ID: <2.5 mm
LPZ4012  OD: 4 mm; ID: <2 mm
PCB 세척:
Tested with pure water or alcohol only. More info

관련 제품군