站点设定

仓库
语言设定
货币设定
资源
视频库
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812DPS-153

1812DPS-153MLC

符合RoHS

有关该元件的更多信息和规格。

前往系列
立即购买:
计数 单价
1 $2.55
300 $2.01
600 $1.48
1200 $1.09
3000 $0.80
6000 $0.63

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C.

零件号 1 电感 (µH) 2
(公差: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 匝数比 Isat (A) 4 Irms (A) 5
1812DPS-153ML_ 15 0.96 65.0 1 : 1 0.70 0.71
注释
  1. When ordering, please specify packaging code: e.g. 1812DPS-473MLC
  2. Inductance is per winding. Tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes 40°C (typ) temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

端子:

  • RoHS compliant gold over nickel over moly-manganese.

包装:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2200 parts per full reel).
环境
环境:
符合RoHS
环境温度范围:
–40°C to +85°C with (40°C rise) Irms current
储存温度范围:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
最高元件温度:
+125°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Inductance vs Frequency

Q versus Frequency

物理特性

1812dpsd.gif
 
A max B max C max D ref E ref F ref G min H
0.231 0.196 0.150 0.107 0.100 0.178 0.04 0.03 inches
5,87 4,98 3,81 2,72 2,54 4,52 1,02 0,76 mm

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,9 0,25
* Special order

一般规格

核心材料:
Ferrite
重量:
0.30 – 0.36 g
包装:
600/7″reel; 2200/13″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 3.9 mm pocket depth

焊接/清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
抗焊接热:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

相关产品