Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

XEL4020 Series Ultra-Low Loss
Shielded Power Inductors

  • Exceptionally low DCR and ultra low AC losses
  • Superior current handling with soft saturation characteristics
  • Composite construction minimizes audible buzzing
  • AEC-Q200 Grade 1 (–40°C to +125°C)
  • Designed for high temperature applications
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • For higher Isat ratings, consider our XEL4030 Series
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values of the XEL4012, 4020 and 4030 are available in Coilcraft Designer's Kit C464

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±20% (µH)
DCR (mOhms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 20°C rise 40°C rise
XEL4020-101ME_ 0.10 2.04 2.50 280 28.5 14.6 19.9
XEL4020-201ME_ 0.20 3.04 3.35 180 19.7 14.0 17.2
XEL4020-331ME_ 0.33 5.18 5.70 124 15.7 11.9 15.4
XEL4020-561ME_ 0.56 8.00 8.80 90 11.3 9.9 13.8
XEL4020-821ME_ 0.82 11.80 13.00 69 10.2 8.1 11.5
XEL4020-102ME_ 1.0 13.25 14.60 68 9.0 6.7 9.6
XEL4020-122ME_ 1.2 17.75 19.50 59 8.1 6.6 9.0
XEL4020-152ME_ 1.5 21.45 23.60 54 7.4 5.2 7.5
XEL4020-222ME_ 2.2 35.20 38.70 41 5.9 4.0 5.5
1 When ordering, please specify termination and packaging codes: e.g. XEL4020-222MEC
  Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes a 30% (typ) inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
7 Maximum operating voltage 120 V
8 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
9 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +165°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: December 01, 2016