Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

XAL1010 Series High Current
Shielded Power Inductors

  • Excellent current handling – up to 98.8 A; Exceptionally low DCR – only 0.45 mOhms
  • Soft saturation, perfect for VRM/VRD applications
  • Composite construction minimizes audible buzzing
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all XAL1060 and XAL1010 values are available in Designer's Kit C435
  • 1.0, 2.2, 3.3 and 4.7 µH parts in 12 sizes are available in Essential Values Kit C454

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 20°C rise 40°C rise
XAL1010-221ME_ 0.22 0.45 0.50 115 98.8 41.0 55.5
XAL1010-451ME_ 0.45 0.65 0.72 66 70.5 40.0 53.0
XAL1010-681ME_ 0.68 0.87 0.96 53 62.0 36.0 48.0
XAL1010-102ME_ 1.0 1.00 1.10 42 55.0 32.0 43.5
XAL1010-152ME_ 1.5 1.60 1.76 33 36.6 31.0 40.5
XAL1010-222ME_ 2.2 2.55 2.80 22 34.0 24.5 32.0
XAL1010-332ME_ 3.3 3.70 4.10 21 27.4 18.2 25.0
XAL1010-472ME_ 4.7 5.20 5.70 19 25.4 17.5 24.0
XAL1010-562ME_ 5.6 6.30 6.93 16 23.6 15.7 21.2
XAL1010-682ME_ 6.8 8.10 8.90 14 21.8 14.0 18.5
XAL1010-822ME_ 8.2 11.7 12.90 12 18.3 12.9 17.1
XAL1010-103ME_ 10 13.4 14.75 11 17.5 11.5 15.5
XAL1010-153ME_ 15 16.9 18.6 9.0 15.5 9.9 13.8
1 When ordering, please specify termination and packaging codes: e.g. XAL1010-153MED
  Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape (300 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperature use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
7 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +165°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017