Our best miniature power inductors ever! |
|||||||||||||||
| These new XAL / XFL families are the culmination of
everything we know about making ultra-small, ultra-efficient power
inductors. Built using wirewound construction and housed in a rugged, magnetic shielding body, the XAL/XFL parts deliver the highest performance in the smallest possible space. They come in a wide range of footprints and heights
to fit any application. Check out the specs, then ask us for free samples! |
|
||||||||||||||
|
|
|
|
|
|
![]() |
![]() |
![]() ![]() |
![]() |
|
| Base Dimensions | |||||||||
| Height | 2×2 mm | 3×3 mm | 4×4 mm | 5×5 mm | 6×6 mm | 7×7 mm | 8×8 mm | 10×10 mm | 15×15 mm |
| <1mm |
XFL2005 0.15 - 0.47uH XFL2006 1 - 100 uH |
||||||||
| 1 mm |
XFL3010 0.6 - 4.7 uH XFL3012 0.22 - 4.7 uH |
XFL4012 0.12 - 0.6 uH |
|||||||
| 2 mm |
XAL4020 0.22 - 15 uH XFL4020 1 - 4.7 uH |
XAL7020 0.15 - 2.2 uH |
|||||||
| 3 mm |
XAL4030 0.22 - 15 uH |
XAL5030 0.16 - 22 uH |
XAL6030 0.18 - 22 uH |
XAL7030 0.16 - 5.6 uH |
|||||
| 4 mm |
XAL4040 0.22 - 15 uH |
||||||||
| 5 mm |
XAL5050 0.16 - 22 uH |
||||||||
| 6 mm |
XAL6060 0.18 - 22 uH |
XAL1060 0.18 - 4.7 uH |
|||||||
| 7 mm |
XAL7070 0.16 - 6.8 uH |
||||||||
| 8 mm |
XAL8080 1 - 10 uH |
XAL1580 0.4 - 6.1 uH |
|||||||
| 10 mm |
XAL1010 0.22 - 15 uH |
||||||||