Flyback Transformers (AC line input)

Input range:  Telecom (36 – 72 Vdc)  Telecom (36 – 57 Vdc)  |  Telecom extended (14 – 72 Vdc)  |  2.7 – 36 Vdc

If no transformer meets your design criteria, consult the Coilcraft Structured Design Guide for Switching Transformers for a step-by-step guide to transformer design, or contact Coilcraft for assistance.

AC line (85 – 130 Vac)
7.0 12 V, 0.58 A 3200 1 : 0.1 100 A9619-C ON Semi NCP101X
AC line (195 – 265 Vac)
15 12 V, 1.25 A 3400 1 : 0.06 100 B0570-B ON Semi NCP101X
Universal AC line input (85 – 265 Vac)
3.5 6.5 V, 0.54 A 2.9 1 : 0.08 100 Y8844-AL ON Semi NCP1201
10 5 V, 2 A 3.4 1 : 0.06 65 DA2077-AL ON Semi NCP1027
10 12 V, 0.83 A 1.8 1 : 0.10 100 Y8848-AL ON Semi NCP1202
48 32 V, 1 A
16 V, 0.75 A
270 1 : 0.2
1 : 0.2
45 GA0007-AL ON Semi NCP1351
67 16 V, 4.2 A 0.7 1 : 0.16 100 Z9007-BL ON Semi NCP1200 
67 16 V, 4.2 A 0.7 1 : 0.16 100 Z9260-AL ON Semi NCP1200 
120 19.4 V, 6.2 A 200 1 : 0.167 140 FA2443-AL TI UCC28600