Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Tuning Tools

.

These exclusive tools are ideal for tuning inductors, capacitors and many other variable components.

The Trituner™ is a unique 3-in-1 tool.  Both ends have large surface areas to prevent fragile cores from stripping or breaking. This tool has the strength of steel but is totally non-magnetic.

 Designed for our "Unicoil" and "Slot Ten" series

 Molded of rugged PET thermoplastic material

 One end is stepped for 1/4-28 and 10-32 cores

 Other end is for 6-32 slotted cores.

 One tool does the work of three

 Non-magnetic ceramic screwdriver tip for durability

The Slot Tuner tool has a non-conductive ceramic shaft. The plastic handle has a convenient grip surface and a rotating end to help you make fine adjustments easily.

 The ideal tool for all Coilcraft "Slot Seven" parts

 0.8 mm × 1.3 mm screwdriver tip

 

 View data sheet in Acrobat PDF format

To order, call 847-639-6400.

Trituner      Part Number 37-1409 PRICE
1 piece $2.64 each
144 pieces $1.47 each
480 pieces $1.21 each
960 pieces $1.11 each
2400 pieces $1.00 each
4800 pieces Quote

 

Slot Tuner      Part Number 37-2182 PRICE
1 piece $6.37 each
144 pieces $4.22 each
480 pieces $3.69 each
960 pieces $3.17 each
2400 pieces $2.90 each
4800 pieces Quote
     

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 05, 2010