Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for Silicon Labs
Si88xx 5kV Isolated DC-DC Converter

  • Developed for use with Silicon Labs Si88xx isolated dc-dc-converter reference designs.
    Learn more about these miniature transformers for digital isolators.
  • 5000 Vrms, one minute isolation (hipot), from primary to secondary
  • Designed to meet reinforced insulation class with 8 mm creepage and clearance.
  • Ultra-miniature flyback tranformer, measures only 10.0 × 17.07 × 5.97 mm
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Low leakage inductance, only 64 nH
  • RoHS-compliant. 260°C compatible. RoHS tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click to get parts
Input
(V)
Inductance2
±5% (µH)
Leakage L3
max (µH)
DCR max4
(Ohms)
Turns
ratio
pri : sec
Isolation5
(Vrms)
Isat6
(A)
Output
pri  sec 
TA7618-AL_ 3.0 – 5.5 2.0 0.064 0.031 0.185 1 : 4 5000 4.8 5 V, 0.4 A
1 When ordering, please specify packaging code: e.g.TA7618-ALD
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (700 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 1.0 Vrms, 0 Adc
3 Leakage inductance is for the primary and is measured with the secondary shorted.
4 DCR for the secondary is with the windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Isolation (hipot) measured between windings for one minute.
6 DC current that causes an inductance drop of 30% (typ) from its value without current.
7 Ambient temperature range: −40°C to +125°C
8 Storage temperature range: Component: −40°C to +135°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +135°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017