|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]()
0806SQ, 0807SQ, 0908SQ
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0806SQ-5N5_L_ | 5.5 | 5,2 | 60 | 4.9 | 3.4 | 2.9 | 9.9 |
| 0806SQ-6N0_L_ | 6.0 | 5,2 | 64 | 5.2 | 6.0 | 2.9 | 8.5 |
| 0806SQ-8N9_L_ | 8.9 | 5,2 | 90 | 4.3 | 7.0 | 2.9 | 10.8 |
| 0806SQ-12N_L_ | 12.3 | 5,2 | 90 | 4.8 | 8.0 | 2.9 | 13.6 |
| 0806SQ-16N_L_ | 15.7 | 5,2 | 90 | 4.4 | 9.0 | 2.9 | 16.1 |
| 0806SQ-19N_L_ | 19.4 | 5,2 | 90 | 4.0 | 10 | 2.9 | 18.7 |
| 0807SQ-6N9_L_ | 6.9 | 5,2 | 100 | 4.6 | 6.0 | 2.7 | 9.1 |
| 0807SQ-10N_L_ | 10.2 | 5,2 | 100 | 4.0 | 7.0 | 2.7 | 11.5 |
| 0807SQ-11N_L_ | 11.2 | 5,2 | 90 | 3.6 | 6.3 | 2.7 | 11.5 |
| 0807SQ-14N_L_ | 13.7 | 5,2 | 100 | 4.3 | 8.0 | 2.7 | 14.0 |
| 0807SQ-17N_L_ | 17.0 | 5,2 | 100 | 4.0 | 9.0 | 2.7 | 16.8 |
| 0807SQ-22N_L_ | 22.0 | 5,2 | 100 | 3.5 | 10 | 2.7 | 19.4 |
| 0908SQ-8N1_L_ | 8.1 | 5,2 | 130 | 5.2 | 6.0 | 4.4 | 12.8 |
| 0908SQ-12N_L_ | 12.1 | 5,2 | 130 | 4.3 | 7.0 | 4.4 | 16.9 |
| 0908SQ-14N_L_ | 14.7 | 5,2 | 90 | 3.0 | 7.2 | 4.4 | 13.5 |
| 0908SQ-17N_L_ | 16.6 | 5,2 | 130 | 3.4 | 8.0 | 4.4 | 21.1 |
| 0908SQ-22N_L_ | 21.5 | 5,2 | 130 | 3.7 | 9.0 | 4.4 | 24.7 |
| 0908SQ-23N_L_ | 23.0 | 5,2 | 120 | 2.6 | 10 | 4.4 | 19.2 |
| 0908SQ-25N_L_ | 25.0 | 5,2 | 130 | 2.5 | 10 | 4.4 | 27.6 |
| 0908SQ-27N_L_ | 27.3 | 5,2 | 130 | 3.2 | 10 | 4.4 | 28.7 |
| 1 | When ordering, please specify tolerance, termination and packaging codes: e.g. 0908SQ-27NJLD | |
| Tolerance: | G = 2%, J = 5% (Table shows stock tolerances in bold.) | |
| Termination: | L = RoHS compliant tin-silver (96.5/3.5) over copper. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or S = non-RoHS tin-lead (63/37) over copper. |
|
| Packaging: | C =
7″ machine-ready reel. EIA-481 embossed plastic tape, 2000 parts per full reel. B = Less than full reel. In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13″ machine-ready reel. EIA-481 embossed plastic tape, 7500 parts per full reel |
|
| 2 | Inductance measured at 400 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4287A LCR meter or equivalent with a Coilcraft CCF1166 test fixture and Coilcraft-provided correlation pieces. | |
| 3 | Tolerances in bold are stocked for immediate shipment | |
| 4 | Q measured at 400 MHz using an Agilent/HP 4291A impedance analyzer. | |
| 5 | SRF measured using an Agilent/HP 8753D network analyzer or equivalent and a Coilcraft SMD-D test fixture. Details | |
| 6 | DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. | |
| 7 | Irms: Current that causes a 20°C temperature rise from 25°C ambient. Details | |
| 8 | Ambient temperature range: |
–40°C to +125°C with Irms current. +125°C to +145°C with derated current. Derating curve |
| 9 | Storage temperature range: | Component: –40°C to +145°C Tape and reel packaging: –40°C to +80°C |
| 10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 11 | Electrical specifications at 25°C. | |
| 12 | Temperature coefficient of inductance: +5 to +70 ppm/°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents. | ||