Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

SMT Power Line Common Mode Chokes

  • Solutions for use in a wide array of power line circuits
  • Ideal for use in consumer electronics and industrial applications
  • Suppression of high frequency common mode noise up to 100 MHz
  • Up to 10 A rms
  • Up to 1500 Vrms Isolation (hipot)
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Part number
Click for details
Common mode
peak impedance
(kOhms)
Inductance
(mH)
Irms2
(A)
DCR
max3
(mOhms)
Isolation
(Vrms)
Length
max
(mm)
Width
max
(mm)
Height
max
(mm)
nom min
CE1755-AL 3.33 @ 5.8 MHz 0.88 0.57 1.2 130 1000 13.0 13.0 5.46
CR7915-AL 3.10 @ 4.9 MHz 1.12 0.73 2.6 49.5 1500 13.0 13.0 5.60
CF3094-AL 7.95 @ 2.8 MHz 1.17 0.76 1.1 200 1000 13.0 13.0 5.46
CM6518-AL 4.17 @ 0.90 MHz 1.40 0.91 2.5 60.0 1000 16.38 14.22 8.90
CJ5094-CL 28.28 @ 0.26 MHz 10.0 6.5 1.2 180 1000 16.38 14.22 8.90
CV9172-AL 70.01 @ 0.21 MHz 22.0 14.3 0.57 850 1000 16.38 14.22 8.90
CF2638L 2.59 @ 4.5 MHz 0.22 0.14 2.9 60.0 1000 19.56 17.02 9.91
CD1479-AL 4.19 @ 3.0 MHz 0.59 0.38 4.2 20.0 1000 19.56 17.02 9.91
CH4659-AL 4.56 @ 2.5 MHz 0.77 0.50 4.7 40.0 1000 19.56 17.02 9.91
CD1480-BL 4.53 @ 2.2 MHz 1.32 0.85 3.5 60.0 1000 19.56 17.02 9.91
CE2439L 9.24 @ 1.1 MHz 1.47 0.96 2.5 80.0 1000 19.56 17.02 9.91
CG3333-AL 2.27 @ 3.1 MHz 0.90 0.59 3.7 50.0 1000 19.56 17.02 9.90
CG3528-AL 6.57 @ 0.98 MHz 3.00 1.95 3.1 42.0 1000 19.56 17.02 9.91
CE1759-AL 5.65 @ 1.8 MHz 0.81 0.52 6.0 14.0 1000 31.0 26.0 13.0
CG3885-AL 3.11 @ 1.8 MHz 0.47 0.30 10.0 8.0 1000 31.0 26.0 12.7
CF2805-AL 3.64 @ 1.9 MHz 0.63 0.40 6.8 14.0 1000 31.0 26.0 12.7
1 Inductance shown for each winding
2 Irms: Current that causes a 40°C temperature rise from 25°C ambient.
3 DCR is specified per winding.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 29, 2016