Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

SLR1070 Series High Current
Shielded Power Inductors

  • Tight DCR tolerance for inductor-DCR-based current sensing circuits
  • Excellent current handling, up to 86 A
  • 10.4 × 8.0 × 7.0 mm surface mount package
  • Designed for use in multi-phase VRM/VRD/EVRD regulators
  • Magnetic shielding allows high-density mounting.
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over copper terminations
  • Select values of SLC and SLR are available in Coilcraft Designer's Kit C467

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±10% (nH)
DCR ±10%3
(mOhms)
SRF typ
(MHz)
Isat (A)4 Irms (A)5
at 25°C at 100°C at 125°C 20°C rise 40°C rise
SLR1070-121KE_ 120 0.29 130 86 68.5 62.5 61 82
SLR1070-141KE_ 140 0.29 110 78 60.5 55.0 61 82
SLR1070-171KE_ 170 0.29 80 64 50.5 46.0 61 82
SLR1070-221KE_ 215 0.29 68 51 38.0 34.0 61 82
SLR1070-251KE_ 250 0.29 55 38 35.0 31.5 61 82
SLR1070-281KE_ 280 0.29 48 33 27.5 25.5 61 82
SLR1070-301KE_ 300 0.29 47 31 26.5 24.0 61 82
1 When ordering, please specify packaging code: e.g. SLR1070-301KEC
Packaging:

 

C = 7" reel, machine-ready 
EIA-481 embossed plastic tape (150 parts per full reel).
B
= Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D
= 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (800 parts per full reel).
2 Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4284.
3 DCR measured at 25°C on a micro-ohmmeter at the points indicated in this diagram. For other operating temperatures, use this DCR at Temperature calculator.
4 Isat: DC current that causes a 20% (typ) inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
6 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: June 01, 2016