Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

"SLOT TEN" Tunable Inductors

This product will not be available in an RoHS-compliant version. Core contains lead.

  • Versatile inductors operate over a wide frequency range
  • Standard values from less than 1 µH to over 1 mH
  • Precision molded slotted bobbins ensure tight tolerance and high stability
  • Variety of magnetic and electrostatic shielding options
  • Powdered iron tuning cores with hex hole for easy, positive adjustment
  • Tune with our handy 3-in-1 "TriTuner" tuning wrench
  • Samples of 18 shielded and 18 unshielded values are available in
    Coilcraft Designer's Kit M100

SPECIFICATIONS


Selection Guide

Coilcraft "SLOT TEN" coils come in five different styles. Consult this table for inductance range, relative Q and shielding options of each style. Then use the appropriate chart to pick a specific part number.

1  0.8 - 624 No No Higher Iron Hi Low
2  0.8 - 927 No No | Ferrite Hi Low
3  0.7 - 450 Yes No | Iron Low Med
4  0.8 - 624 Yes Iron | Iron Med High
5  0.9 - 1143 Yes Ferrite Lower Ferrite Med High
1 All readings taken on Agilent/HP 4342-A Q meter.
2 L min is achieved at maximum extension of the core toward PC board. Complete tuning range is reached within the boundaries of the coil form.
3 All specifications are at standard Q meter frequencies. L and Q readings change with frequency.
4 Unshielded parts are coated with lacquer to protect the winding.
5 Shielded parts have a sleeve insert to protect the winding.
6 Operating temperature range -40°C to +85°C. Details
7 Electrical specifications at 25°C.

STYLE 1 – Unshielded With Carbonyl E Core

SLOT TEN-1-01 Brown 0.8 1.2 1 48 7.9 MHz
SLOT TEN-1-02 Red 1.2 1.8 1.5 50 7.9 MHz
SLOT TEN-1-03 Orange 1.76 2.64 2.2 56 7.9 MHz
SLOT TEN-1-04 Yellow 2.56 3.84 3.2 54 7.9 MHz
SLOT TEN-1-05 Green 3.6 5.4 4.5 54 7.9 MHz
SLOT TEN-1-06 Blue 5.2 7.8 6.5 51 7.9 MHz
SLOT TEN-1-07 Violet 7.6 11.4 9.5 48 7.9 MHz
SLOT TEN-1-08 Gray 11.2 16.8 14 38 2.5 MHz
SLOT TEN-1-09 White 16 24 20 38 2.5 MHz
SLOT TEN-1-10 Black* 22.4 33.6 28 38 2.5 MHz
SLOT TEN-1-11 Brown* 32 48 40 38 2.5 MHz
SLOT TEN-1-12 Red* 46.4 69.6 58 47 2.5 MHz
SLOT TEN-1-13 Orange* 67.2 100.2 84 48 2.5 MHz
SLOT TEN-1-14 Yellow* 96 144 120 40 790 KHz
SLOT TEN-1-15 Green* 137.6 206.4 172 34 790 KHz
SLOT TEN-1-16 Blue* 200 300 250 39 790 KHz
SLOT TEN-1-17 Violet* 280 432 360 30 790 KHz
SLOT TEN-1-18 Gray* 416 624 520 35 790 KHz
* Coils 10 thru 18 have a brown dot on bottom of coil base.

STYLE 2 – Unshielded With Ferrite Core

SLOT TEN-2-01 Brown 0.8 1.7 1.2 47 7.9 MHz
SLOT TEN-2-02 Red 1.25 2.75 2 48 7.9 MHz
SLOT TEN-2-03 Orange 1.75 4 2.9 48 7.9 MHz
SLOT TEN-2-04 Yellow 2.4 5.4 3.9 47 7.9 MHz
SLOT TEN-2-05 Green 3.5 7.8 5.6 47 7.9 MHz
SLOT TEN-2-06 Blue 4.7 10.6 7.6 46 7.9 MHz
SLOT TEN-2-07 Violet 7.4 15.6 11.5 38 2.5 MHz
SLOT TEN-2-08 Gray 11 25 18.2 40 2.5 MHz
SLOT TEN-2-09 White 16 35 25.3 40 2.5 MHz
SLOT TEN-2-10 Black* 22 50 36.5 40 2.5 MHz
SLOT TEN-2-11 Brown* 33 72 52.5 39 2.5 MHz
SLOT TEN-2-12 Red* 46 103 74.8 51 2.5 MHz
SLOT TEN-2-13 Orange* 66 136 100 40 790 KHz
SLOT TEN-2-14 Yellow* 95 198 146 44 790 KHz
SLOT TEN-2-15 Green* 136 297 216 40 790 KHz
SLOT TEN-2-16 Blue* 198 426 312 45 790 KHz
SLOT TEN-2-17 Violet* 286 630 530 33 790 KHz
SLOT TEN-2-18 Gray* 418 927 790 38 790 KHz
* Coils 10 thru 18 have a brown dot on bottom of coil base.

STYLE 3 – Shielded With Carbonyl E Core and Plastic Sleeve

SLOT TEN-3-01 Brown 0.7 0.94 0.82 65 7.9 MHz
SLOT TEN-3-02 Red 1.05 1.41 1.23 37 7.9 MHz
SLOT TEN-3-03 Orange 1.5 2 1.75 40 7.9 MHz
SLOT TEN-3-04 Yellow 2.04 2.76 2.4 40 7.9 MHz
SLOT TEN-3-05 Green 2.9 3.9 3.4 39 7.9 MHz
SLOT TEN-3-06 Blue 4.25 5.75 5 38 7.9 MHz
SLOT TEN-3-07 Violet 6 8.2 7.1 35 7.9 MHz
SLOT TEN-3-08 Gray 9.4 12.6 11 25 2.5 MHz
SLOT TEN-3-09 White 12.8 17.2 15 25 2.5 MHz
SLOT TEN-3-10 Black* 18.7 25.3 22 26 2.5 MHz
SLOT TEN-3-11 Brown* 26.4 35.6 31 25 2.5 MHz
SLOT TEN-3-12 Red* 37.4 50.6 44 29 2.5 MHz
SLOT TEN-3-13 Orange* 52.7 71.3 62 30 2.5 MHz
SLOT TEN-3-14 Yellow* 79 105 92 28 2.5 MHz
SLOT TEN-3-15 Green* 108.8 147.2 128 18 790 KHz
SLOT TEN-3-16 Blue* 155 208 182 20 790 KHz
SLOT TEN-3-17 Violet* 230 310 270 16 790 KHz
SLOT TEN-3-18 Gray* 336 450 390 18 790 KHz
* Coils 10 thru 18 have a brown dot on bottom of coil base.

STYLE 4 – Shielded With Carbonyl E Core and Sleeve

SLOT TEN-4-01 Brown 0.8 1.2 1 44 7.9 MHz
SLOT TEN-4-02 Red 1.2 1.8 1.5 45 7.9 MHz
SLOT TEN-4-03 Orange 1.76 2.64 2.2 48 7.9 MHz
SLOT TEN-4-04 Yellow 2.56 3.84 3.2 48 7.9 MHz
SLOT TEN-4-05 Green 3.6 5.4 4.5 46 7.9 MHz
SLOT TEN-4-06 Blue 5.2 7.8 6.5 43 7.9 MHz
SLOT TEN-4-07 Violet 7.6 11.4 9.5 40 7.9 MHz
SLOT TEN-4-08 Gray 11.2 16.8 14 32 2.5 MHz
SLOT TEN-4-09 White 16 24 20 33 2.5 MHz
SLOT TEN-4-10 Black* 22.4 33.6 28 32 2.5 MHz
SLOT TEN-4-11 Brown* 32 48 40 32 2.5 MHz
SLOT TEN-4-12 Red* 46.4 69.6 58 40 2.5 MHz
SLOT TEN-4-13 Orange* 67.2 100.8 85 40 2.5 MHz
SLOT TEN-4-14 Yellow* 96 144 120 33 790 KHz
SLOT TEN-4-15 Green* 137.6 206.4 172 28 790 KHz
SLOT TEN-4-16 Blue* 200 300 250 32 790 KHz
SLOT TEN-4-17 Violet* 288 432 360 26 790 KHz
SLOT TEN-4-18 Gray* 416 624 520 29 790 KHz
* Coils 10 thru 18 have a brown dot on bottom of coil base.

STYLE 5-Shielded With Ferrite Core and Sleeve

SLOT TEN-5-01 Brown 0.86 2 1.4 43 7.9 MHz
SLOT TEN-5-02 Red 1.27 3.25 2.25 44 7.9 MHz
SLOT TEN-5-03 Orange 1.83 4.6 3.25 41 7.9 MHz
SLOT TEN-5-04 Yellow 2.48 6.4 4.5 40 7.9 MHz
SLOT TEN-5-05 Green 3.58 9.3 6.5 40 7.9 MHz
SLOT TEN-5-06 Blue 5 12.7 8.8 38 7.9 MHz
SLOT TEN-5-07 Violet 7.7 18.4 13 30 2.5 MHz
SLOT TEN-5-08 Gray 12 30 20.9 35 2.5 MHz
SLOT TEN-5-09 White 16 42 29.4 34 2.5 MHz
SLOT TEN-5-10 Black* 25 60 42.3 32 2.5 MHz
SLOT TEN-5-11 Brown* 36 90 62.8 30 2.5 MHz
SLOT TEN-5-12 Red* 48 126 87.2 42 2.5 MHz
SLOT TEN-5-13 Orange* 72 163 116 35 790 KHz
SLOT TEN-5-14 Yellow* 102 238 168 36 790 KHz
SLOT TEN-5-15 Green* 147 360 252 36 790 KHz
SLOT TEN-5-16 Blue* 215 522 312 45 790 KHz
SLOT TEN-5-17 Violet* 303 765 530 33 790 KHz
SLOT TEN-5-18 Gray* 440 1143 790 38 790 KHz
* Coils 10 thru 18 have a brown dot on bottom of coil base.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008