|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER1052-801ML_ | 0.8 | 4.0 | 100 | 24.9 | 25.2 | 25.6 | 12.5 | 16.3 |
| SER1052-102ML_ | 1.0 | 4.0 | 95 | 16.5 | 17.0 | 17.5 | 12.5 | 16.3 |
| SER1052-122ML_ | 1.2 | 6.0 | 91 | 20.5 | 21.0 | 21.3 | 11.0 | 15.0 |
| SER1052-132ML_ | 1.3 | 4.0 | 81 | 12.9 | 16.8 | 17.2 | 12.5 | 16.3 |
| SER1052-152ML_ | 1.5 | 4.0 | 75 | 13.5 | 14.0 | 14.5 | 11.0 | 15.0 |
| SER1052-182ML_ | 1.8 | 6.0 | 70 | 13.3 | 13.8 | 14.3 | 11.0 | 15.0 |
| SER1052-202ML_ | 2.0 | 9.0 | 65 | 15.3 | 15.8 | 16.2 | 8.5 | 11.5 |
| SER1052-222ML_ | 2.2 | 4.0 | 58 | 8.9 | 9.6 | 10.0 | 12.5 | 16.3 |
| SER1052-252ML_ | 2.5 | 7.5 | 55 | 11.4 | 11.8 | 12.1 | 9.0 | 12.0 |
| SER1052-322ML_ | 3.2 | 6.0 | 53 | 7.3 | 7.8 | 8.5 | 11.0 | 15.0 |
| SER1052-402ML_ | 4.0 | 9.0 | 47 | 8.3 | 8.5 | 8.8 | 8.5 | 11.5 |
| SER1052-432ML_ | 4.3 | 7.5 | 44 | 6.4 | 6.8 | 7.0 | 9.0 | 12.0 |
| SER1052-572ML_ | 5.7 | 9.0 | 35 | 5.4 | 5.8 | 6.0 | 8.5 | 11.5 |
| 1 | When ordering, please specify termination and packaging codes: e.g. SER1052-572MLD | |
| Termination: | L = RoHS compliant tin-silver over copper (pins 1 and 2); matte tin over nickel over phos bronze (pin 3). Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging:
|
C = 7"
machine-ready reel EIA-481 embossed plastic tape (200 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" machine-ready reel EIA-481 embossed plastic tape. Factory order only, not stocked (700 parts per full reel). |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent. | |
| 3 | DCR measured on a micro-ohmmeter. | |
| 4 | SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture. Details | |
| 5 | Isat: DC current at which inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||