Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

D18XX, CS1XXX Series
Current Sensors

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • For use at 20 kHz - 50 kHz and higher
  • 1 Volt per Ampere sensitivity (variable through suitable termination)
  • Available in molded (CS1XXX Series) or encapsulated (D18XX Series) versions
  • 0.5 mm minimum wall thickness meets IEC 380, VDE 0730 and other requirements
  • RoHS-compliant. Tin-silver over copper terminations.
  • Samples of all values plus transformer versions available in Coilcraft Designer's Kit P403

SPECIFICATIONS


D1869L 50 5 10 1 1 50 Green
D1870L 100 20 24 1 1 100 Brown
D1871L 200 100 35 1 1 200 Red
CS1050L 50 5 10 1 1 50 .
CS1100L 100 20 24 1 1 100
CS1200L 200 100 35 1 1 200
CS1750L 750 1125 30 1 1 750

1

Varying terminating resistance increases or decreases output Voltage/Ampere in conductor.

2 Ambient temperature range: –40°C to +85°C
3 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
4 Electrical specifications at 25°C

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008