Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

RFS1412 Series
Shielded Power Inductors

  • Low cost, high efficiency shielded inductors. Great for a variety of choke applications
  • Inductance values from 10 µH to 10 mH
  • Current ratings up to 8.1 Amps
  • RoHS-compliant, halogen free. Tin-silver (96.5/3.5) over tin over copper over steel terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(µH)
DCR (Ohms)3 SRF typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
RFS1412-103ME 10 ±20% 0.016 0.018 36 6.2 7.4 8.1 5.80 7.90
RFS1412-153LE 15 ±15% 0.019 0.022 21 5.0 6.1 6.8 5.05 6.90
RFS1412-223KE 22 ±10% 0.029 0.032 13 4.4 5.2 5.7 4.05 5.60
RFS1412-333KE 33 ±10% 0.043 0.047 8.7 3.4 4.1 4.6 3.25 4.50
RFS1412-393KE 39 ±10% 0.060 0.066 7.7 3.1 3.9 4.3 2.85 3.90
RFS1412-473KE 47 ±10% 0.066 0.072 6.7 3.0 3.5 3.9 2.65 3.65
RFS1412-104KE 100 ±10% 0.083 0.091 5.1 2.0 2.4 2.6 2.35 3.25
RFS1412-224KE 220 ±10% 0.190 0.200 3.3 1.3 1.6 1.8 1.55 2.35
RFS1412-564KE 560 ±10% 0.484 0.508 1.8 0.82 1.0 1.1 0.92 1.28
RFS1412-105KE 1000 ±10% 1.01 1.06 1.3 0.63 0.76 0.84 0.64 0.86
RFS1412-106KE 10000 ±10% 9.58 9.87 0.36 0.20 0.25 0.27 0.20 0.28
1 When ordering, please specify termination code: e.g. RFS1412-275ME
  Termination: E = RoHS compliant tin-silver (96.5/3.5) over tin over copper over steel.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc; measured on an Agilent/HP 4284A LCR-meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Packaging trays: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017