Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

RFC1010B Series
Power Inductors

For values <68 µH, please consider the RFB1010 series. The RFB1010 is the same size and has the same PC board layout.
  • Low cost, high efficiency option for choke applications
  • Inductance values from 68 µH to 18 mH
  • Current ratings up to 3.94 Amps
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. Tin-silver over tin over copper over steel terminations.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±10% (µH)
DCR (Ohms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
RFC1010B-683KE 68 0.100 0.115 5.6 3.20 3.67 3.94 1.80 2.40
RFC1010B-823KE 82 0.110 0.125 5.4 2.95 3.40 3.67 1.70 2.30
RFC1010B-104KE 100 0.130 0.150 4.7 2.65 3.03 3.27 1.60 2.15
RFC1010B-124KE 120 0.170 0.195 4.3 2.40 2.78 2.98 1.40 1.90
RFC1010B-154KE 150 0.200 0.230 4.0 2.20 2.50 2.70 1.30 1.75
RFC1010B-184KE 180 0.255 0.295 3.4 2.00 2.28 2.44 1.10 1.55
RFC1010B-224KE 220 0.290 0.335 3.1 1.85 2.08 2.25 1.05 1.45
RFC1010B-274KE 270 0.380 0.440 2.8 1.65 1.88 2.04 0.90 1.27
RFC1010B-334KE 330 0.435 0.500 2.6 1.50 1.72 1.84 0.85 1.18
RFC1010B-394KE 390 0.485 0.560 2.4 1.40 1.60 1.72 0.82 1.12
RFC1010B-474KE 470 0.630 0.725 2.1 1.25 1.42 1.53 0.72 1.00
RFC1010B-564KE 560 0.700 0.805 1.9 1.15 1.32 1.42 0.68 0.92
RFC1010B-684KE 680 0.965 1.11 1.7 1.05 1.18 1.26 0.58 0.78
RFC1010B-824KE 820 1.07 1.20 1.6 0.95 1.10 1.18 0.54 0.74
RFC1010B-105KE 1000 1.24 1.40 1.5 0.90 1.00 1.07 0.50 0.70
RFC1010B-125KE 1200 1.61 1.85 1.3 0.75 0.90 0.96 0.43 0.61
RFC1010B-155KE 1500 1.78 2.05 1.2 0.70 0.81 0.86 0.41 0.58
RFC1010B-185KE 1800 2.40 2.75 1.1 0.64 0.71 0.77 0.36 0.50
RFC1010B-225KE 2200 2.80 3.20 0.99 0.58 0.65 0.70 0.33 0.47
RFC1010B-275KE 2700 3.65 4.20 0.82 0.53 0.59 0.63 0.29 0.41
RFC1010B-335KE 3300 4.15 4.75 0.75 0.48 0.53 0.57 0.28 0.38
RFC1010B-395KE 3900 4.65 5.30 0.71 0.45 0.49 0.53 0.26 0.36
RFC1010B-475KE 4700 6.05 6.95 0.61 0.41 0.45 0.48 0.22 0.32
RFC1010B-565KE 5600 6.75 7.75 0.57 0.37 0.41 0.44 0.21 0.30
RFC1010B-685KE 6800 8.90 10.0 0.49 0.34 0.38 0.40 0.180 0.260
RFC1010B-825KE 8200 10.0 11.0 0.46 0.32 0.35 0.37 0.170 0.245
RFC1010B-106KE 10,000 14.0 15.5 0.43 0.29 0.31 0.33 0.150 0.210
RFC1010B-126KE 12,000 16.0 17.5 0.41 0.25 0.28 0.30 0.135 0.180
RFC1010B-156KE 15,000 18.0 19.5 0.38 0.23 0.26 0.28 0.130 0.170
RFC1010B-186KE 18,000 23.0 25.0 0.33 0.21 0.23 0.24 0.115 0.150
1 When ordering, please specify lead length and termination codes: e.g. RFC1010B-186KE
  Lead length A = 3.6 mm ±0.3 mm (special order)
B = 5.0 mm ±0.5 mm
C = 7.0 mm ±0.5 mm (special order)
D = 8.0 mm ±0.5 mm (special order)
E = 10.0 mm ±1.0 mm (special order)
  Termination: E = RoHS compliant tin-silver over tin over copper over steel.
Special order, added cost: S = non-RoHS tin-lead (63/37).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc; measured on an Agilent/HP 4284A LCR meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017