Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

RFC0810B Series
Power Inductors

For values <33 µH, please consider the RFB0810 series. The RFB0810 is the same size and has the same PC board layout.
  • Low cost, high efficiency option for choke applications
  • Inductance values from 33 µH to 18 mH
  • Current ratings up to 4.25 Amps
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. Tin-silver over tin over copper over steel terminations.
  • For higher current ratings or lower DCR, see the RFC1010 Series

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±10% (µH)
DCR (Ohms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
RFC0810B-333KE 33 0.065 0.075 9.0 3.50 3.96 4.25 2.10 3.00
RFC0810B-393KE 39 0.070 0.085 8.7 3.20 3.66 3.95 2.00 2.75
RFC0810B-473KE 47 0.080 0.095 7.5 2.90 3.33 3.60 1.85 2.60
RFC0810B-563KE 56 0.110 0.125 7.3 2.65 3.05 3.27 1.55 2.15
RFC0810B-683KE 68 0.120 0.140 6.3 2.45 2.80 3.02 1.50 2.10
RFC0810B-823KE 82 0.160 0.185 5.2 2.20 2.52 2.72 1.30 1.80
RFC0810B-104KE 100 0.185 0.210 5.0 2.00 2.27 2.43 1.20 1.70
RFC0810B-124KE 120 0.210 0.240 4.9 1.80 2.08 2.24 1.15 1.60
RFC0810B-154KE 150 0.280 0.325 4.1 1.60 1.86 2.01 1.00 1.40
RFC0810B-184KE 180 0.310 0.355 3.8 1.50 1.75 1.88 0.95 1.30
RFC0810B-224KE 220 0.400 0.460 3.0 1.30 1.55 1.67 0.82 1.15
RFC0810B-274KE 270 0.460 0.530 2.9 1.20 1.40 1.51 0.75 1.05
RFC0810B-334KE 330 0.520 0.600 2.6 1.10 1.27 1.40 0.70 1.00
RFC0810B-394KE 390 0.705 0.810 2.4 1.03 1.18 1.28 0.60 0.85
RFC0810B-474KE 470 0.795 0.915 2.2 0.93 1.06 1.15 0.58 0.80
RFC0810B-564KE 560 0.895 1.05 2.0 0.84 0.97 1.06 0.55 0.75
RFC0810B-684KE 680 1.15 1.30 1.7 0.78 0.90 0.96 0.48 0.66
RFC0810B-824KE 820 1.55 1.80 1.6 0.70 0.82 0.87 0.40 0.57
RFC0810B-105KE 1000 1.70 1.95 1.5 0.64 0.73 0.78 0.38 0.54
RFC0810B-125KE 1200 2.35 2.70 1.2 0.58 0.66 0.71 0.33 0.46
RFC0810B-155KE 1500 2.70 3.10 1.1 0.53 0.59 0.64 0.31 0.43
RFC0810B-185KE 1800 3.00 3.45 1.0 0.48 0.55 0.59 0.29 0.41
RFC0810B-225KE 2200 4.10 4.70 0.93 0.43 0.49 0.52 0.25 0.35
RFC0810B-275KE 2700 4.70 5.40 0.89 0.39 0.45 0.48 0.23 0.33
RFC0810B-335KE 3300 6.15 7.10 0.88 0.36 0.40 0.43 0.20 0.29
RFC0810B-395KE 3900 7.10 8.15 0.84 0.33 0.37 0.40 0.185 0.26
RFC0810B-475KE 4700 8.05 9.25 0.78 0.31 0.35 0.37 0.180 0.25
RFC0810B-565KE 5600 9.90 11.5 0.59 0.28 0.31 0.33 0.150 0.22
RFC0810B-685KE 6800 11.5 13.0 0.55 0.26 0.28 0.31 0.145 0.205
RFC0810B-825KE 8200 15.0 17.0 0.48 0.23 0.26 0.28 0.130 0.180
RFC0810B-106KE 10,000 17.0 19.5 0.45 0.21 0.23 0.25 0.122 0.170
RFC0810B-126KE 12,000 21.5 24.5 0.40 0.19 0.22 0.23 0.108 0.150
RFC0810B-156KE 15,000 24.5 27.0 0.36 0.17 0.20 0.21 0.100 0.142
RFC0810B-186KE 18,000 27.5 30.0 0.34 0.16 0.18 0.20 0.097 0.135
1 When ordering, please specify lead length and termination codes: e.g. RFC0810B-183KE
  Lead length A = 3.6 mm ±0.3 mm (special order)
B = 5.0 mm ±0.5 mm
C = 7.0 mm ±0.5 mm (special order)
D = 8.0 mm ±0.5 mm (special order)
E = 10.0 mm ±1.0 mm (special order)
F = 25.0 mm ±1.0 mm, packaged in fanfold tape, 800 parts per box (special order)
  Termination: E = RoHS compliant tin-silver over tin over copper over steel.
Special order, added cost: S = non-RoHS tin-lead (63/37).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc; measured on an Agilent/HP 4284A LCR meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. Details
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +85°C
Packaging trays or tape: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017