![]()
RFB1010 Series
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
L versus Frequency
curves
L versus Current
curves
Dimensions
|
|
||||||
| RFB1010-100L | 10 µH | 0.023 | 23 | 6.10 | 4.20 | 6.00 |
| RFB1010-120L | 12 µH | 0.025 | 20 | 5.60 | 4.00 | 5.70 |
| RFB1010-150L | 15 µH | 0.028 | 19 | 5.00 | 3.75 | 5.40 |
| RFB1010-180L | 18 µH | 0.030 | 16 | 4.60 | 3.50 | 5.00 |
| RFB1010-220L | 22 µH | 0.042 | 15 | 4.10 | 3.30 | 4.70 |
| RFB1010-270L | 27 µH | 0.046 | 12 | 3.70 | 3.00 | 4.40 |
| RFB1010-330L | 33 µH | 0.055 | 11 | 3.40 | 2.80 | 4.10 |
| RFB1010-390L | 39 µH | 0.075 | 10.3 | 3.10 | 2.60 | 3.80 |
| RFB1010-470L | 47 µH | 0.082 | 9.5 | 2.80 | 2.40 | 3.50 |
| RFB1010-560L | 56 µH | 0.090 | 8.6 | 2.60 | 2.20 | 3.20 |
| RFB1010-680L | 68 µH | 0.120 | 7.5 | 2.30 | 2.00 | 2.80 |
| RFB1010-820L | 82 µH | 0.140 | 7.0 | 2.10 | 1.90 | 2.50 |
| RFB1010-101L | 100 µH | 0.150 | 7.0 | 1.90 | 1.70 | 2.20 |
| RFB1010-121L | 120 µH | 0.210 | 6.0 | 1.75 | 1.60 | 2.10 |
| RFB1010-151L | 150 µH | 0.245 | 5.0 | 1.60 | 1.50 | 1.90 |
| RFB1010-181L | 180 µH | 0.30 | 5.0 | 1.45 | 1.40 | 1.80 |
| RFB1010-221L | 220 µH | 0.36 | 4.3 | 1.30 | 1.30 | 1.70 |
| RFB1010-271L | 270 µH | 0.49 | 4.0 | 1.20 | 1.20 | 1.60 |
| RFB1010-331L | 330 µH | 0.57 | 3.5 | 1.10 | 1.00 | 1.40 |
| RFB1010-391L | 390 µH | 0.62 | 3.0 | 1.00 | 0.90 | 1.30 |
| RFB1010-471L | 470 µH | 0.81 | 3.0 | 0.90 | 0.80 | 1.20 |
| RFB1010-561L | 560 µH | 0.92 | 2.3 | 0.80 | 0.70 | 1.05 |
| RFB1010-681L | 680 µH | 1.20 | 2.0 | 0.75 | 0.60 | 0.93 |
| RFB1010-821L | 820 µH | 1.35 | 2.0 | 0.68 | 0.55 | 0.80 |
| RFB1010-102L | 1.0 mH | 1.45 | 2.0 | 0.60 | 0.50 | 0.67 |
| RFB1010-122L | 1.2 mH | 2.10 | 1.6 | 0.55 | 0.47 | 0.63 |
| RFB1010-152L | 1.5 mH | 2.40 | 1.4 | 0.50 | 0.44 | 0.59 |
| RFB1010-182L | 1.8 mH | 3.50 | 1.3 | 0.45 | 0.41 | 0.55 |
| RFB1010-222L | 2.2 mH | 4.10 | 1.3 | 0.41 | 0.38 | 0.50 |
| RFB1010-272L | 2.7 mH | 5.20 | 1.2 | 0.37 | 0.35 | 0.47 |
| RFB1010-332L | 3.3 mH | 6.00 | 1.0 | 0.34 | 0.32 | 0.43 |
| RFB1010-392L | 3.9 mH | 7.00 | 0.9 | 0.31 | 0.29 | 0.39 |
| RFB1010-472L | 4.7 mH | 8.50 | 0.8 | 0.28 | 0.25 | 0.35 |
| RFB1010-562L | 5.6 mH | 10.0 | 0.8 | 0.26 | 0.23 | 0.30 |
| RFB1010-682L | 6.8 mH | 13.0 | 0.7 | 0.23 | 0.19 | 0.26 |
| RFB1010-822L | 8.2 mH | 15.8 | 0.6 | 0.21 | 0.16 | 0.22 |
| RFB1010-103L | 10 mH | 19 | 0.6 | 0.19 | 0.13 | 0.18 |
| RFB1010-123L | 12 mH | 22 | 0.5 | 0.17 | 0.12 | 0.17 |
| RFB1010-153L | 15 mH | 29 | 0.5 | 0.16 | 0.11 | 0.15 |
| RFB1010-183L | 18 mH | 33 | 0.4 | 0.14 | 0.10 | 0.13 |
| 1 | When ordering, please specify termination codes: e.g. RFB1010-183L | |
| Termination: | L = RoHS compliant tin-silver over tin over copper over steel. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms; measured on an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | SRF measured using an Agilent/HP 4191A or equivalent. Details | |
| 4 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 5 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: | –40°C to +85°C with Irms current. |
| 7 | Storage temperature range: | Component: –40°C to +85°C Packaging trays: –40°C to +80°C |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||