Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

RFB0807 Series
Power Inductors

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Low cost, high efficiency option for choke applications
  • Inductance values from 2.2 µH to 18 mH
  • Current ratings up to 7.5 Amps
  • 500 V isolation from winding to core
  • AEC-Q200 Grade 3 (-40°C to +85°C)
  • RoHS-compliant. Tin-silver over tin over copper over steel terminations.
  • For higher current ratings or lower DCR, see RFB0810 or RFB1010 Series

SPECIFICATIONS


RFB0807-2R2L 2.2 µH ±20% 0.012 80 6.00 5.00 7.50
RFB0807-2R7L 2.7 µH ±20% 0.014 40 5.50 4.60 6.54
RFB0807-3R3L 3.3 µH ±20% 0.017 40 5.00 4.20 5.97
RFB0807-3R9L 3.9 µH ±20% 0.020 40 4.50 3.70 5.26
RFB0807-4R7L 4.7 µH ±20% 0.024 40 4.20 3.50 4.98
RFB0807-5R6L 5.6 µH ±20% 0.028 40 4.00 3.40 4.83
RFB0807-6R8L 6.8 µH ±20% 0.033 30 3.60 3.20 4.55
RFB0807-8R2L 8.2 µH ±20% 0.035 30 3.30 3.00 4.27
RFB0807-100L 10 µH ±10% 0.040 30 3.10 3.00 4.20
RFB0807-120L 12 µH ±10% 0.050 30 2.80 2.50 3.56
RFB0807-150L 15 µH ±10% 0.065 25 2.50 2.25 3.20
RFB0807-180L 18 µH ±10% 0.078 20 2.30 2.07 2.94
RFB0807-220L 22 µH ±10% 0.100 20 2.10 1.90 2.70
RFB0807-270L 27 µH ±10% 0.110 17 1.90 1.70 2.42
RFB0807-330L 33 µH ±10% 0.120 15 1.70 1.50 2.13
RFB0807-390L 39 µH ±10% 0.160 13 1.60 1.45 2.06
RFB0807-470L 47 µH ±10% 0.190 12 1.45 1.30 1.85
RFB0807-560L 56 µH ±10% 0.210 11 1.30 1.20 1.71
RFB0807-680L 68 µH ±10% 0.280 10 1.20 1.10 1.56
RFB0807-820L 82 µH ±10% 0.330 9 1.10 1.00 1.42
RFB0807-101L 100 µH ±10% 0.400 8 1.00 0.90 1.30
RFB0807-121L 120 µH ±10% 0.450 7 0.90 0.80 1.14
RFB0807-151L 150 µH ±10% 0.510 6 0.80 0.72 1.02
RFB0807-181L 180 µH ±10% 0.700 5 0.70 0.63 0.90
RFB0807-221L 220 µH ±10% 0.800 5 0.65 0.60 0.85
RFB0807-271L 270 µH ±10% 0.900 4.5 0.60 0.55 0.78
RFB0807-331L 330 µH ±10% 1.16 4.5 0.55 0.50 0.71
RFB0807-391L 390 µH ±10% 1.31 3.5 0.45 0.40 0.57
RFB0807-471L 470 µH ±10% 1.75 2.9 0.40 0.36 0.51
RFB0807-561L 560 µH ±10% 1.95 2.7 0.38 0.35 0.50
RFB0807-681L 680 µH ±10% 2.20 2.6 0.35 0.31 0.44
RFB0807-821L 820 µH ±10% 3.00 2.6 0.32 0.29 0.41
RFB0807-102L 1.0 mH ±10% 3.40 2.6 0.30 0.25 0.40
RFB0807-122L 1.2 mH ±10% 4.50 2.3 0.28 0.24 0.34
RFB0807-152L 1.5 mH ±10% 5.20 2.1 0.25 0.21 0.30
RFB0807-182L 1.8 mH ±10% 5.80 1.8 0.22 0.20 0.28
RFB0807-222L 2.2 mH ±10% 8.00 1.5 0.20 0.18 0.26
RFB0807-272L 2.7 mH ±10% 8.90 1.2 0.18 0.17 0.24
RFB0807-332L 3.3 mH ±10% 11.8 1.1 0.15 0.14 0.19
RFB0807-392L 3.9 mH ±10% 13.1 1.0 0.12 0.11 0.16
RFB0807-472L 4.7 mH ±10% 17.6 1.0 0.10 0.10 0.15
RFB0807-562L 5.6 mH ±10% 19.6 0.9 0.10 0.10 0.15
RFB0807-682L 6.8 mH ±10% 27 0.8 0.10 0.10 0.14
RFB0807-822L 8.2 mH ±10% 30 0.7 0.10 0.10 0.14
RFB0807-103L 10 mH ±10% 34 0.7 0.10 0.10 0.13
RFB0807-123L 12 mH ±10% 46 0.6 0.08 0.10 0.13
RFB0807-153L 15 mH ±10% 53 0.5 0.06 0.08 0.11
RFB0807-183L 18 mH ±10% 56 0.5 0.05 0.08 0.10
1 When ordering, please specify termination code: e.g. RFB0807-183L
  Termination: L = RoHS compliant tin-silver over tin over copper over steel.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
To order parts packaged in fanfold tape (800 parts per box), add the letter “F” at the end of the part number.
2 Inductance tested at 100 kHz, 0.1 Vrms; measured on an Agilent/HP 4263B LCR meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. Details
5 Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details
6 Irms: Current that causes the specified temperature rise from 25°C ambient. Details
7 Ambient temperature range: –40°C to +85°C with Irms current.
8 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: May 24, 2013