Leaded Power Inductors
|
|
|
|
Core & winding loss calculator |
|
Inductor selector for DC-DC
converters |
|
|
|
|
Vertical mount |
|
Axial lead |
| PCV0 1.0 - 390 µH,
3 - 25 A |
|
PCH 3.9 µH - 100 mH, 0.025 - 4.3 A |
| PCV1 1.5 - 390 µH,
3 - 15 A |
|
|
|
PCV2 10 - 1000 µH, 1 - 10 A |
|
Toroidal |
| DC1012 10 - 330 µH,
0.6 - 3.5 A |
|
DMT 7 µH - 1.4 mH , 1.5 - 12 A |
|
RFB0807 2.2 µH -
18 mH, 0.1 - 7.5 A |
|
HCT 1.24 µH, 15 A |
|
RFB0810 10 µH -
18 mH, 0.12 - 5.3 A |
|
NEW! ED0006-AL Power Filter |
|
RFB1010 10 µH -
18 mH, 0.13 - 6.0 A |
|
|
|
DR0608 3.3 - 1000 µH,
0.40 - 7.5 A |
|
Custom |
|
DR0810 3.3 - 1000 µH,
0.55 - 9.5 A |
|
Inductor Design Worksheet |