Current Sense Transformers and Sensors

A
kHz
%
V
     
Current Transformers
3 A max  VIEW 50 kHz – 300 kHz
Product family: T6522
7 A max  VIEW 11 kHz – 1000 kHz
Product family: CST4835
20 A max  VIEW 7 kHz – 1000 kHz
Product family: CSTx
20 A max  VIEW 10 kHz – 1000 kHz
Product family: CST7030
20 A max  VIEW 16 kHz – 1000 kHz
Product family: CU8965
30 A max  VIEW 2 kHz – 1000 kHz
Product family: SCS
40 A max  VIEW 1 kHz – 1000 kHz
Product family: CST2010
35 A max  VIEW 1/2/3 kHz – 1000 kHz
Product family: CS4xx0V
 
Sensor Only
35 A max  VIEW 1 kHz – 1000 kHz
Product family: D18xx
35 A max  VIEW 0.2 kHz – 1000 kHz
Product family: CS1xx0
50/60 Hz Sensors
10 A max  VIEW 50 Hz – 60 Hz
Product family: CS60
20 A max  VIEW 50 Hz – 60 Hz
Product family: CS2106
75/100/150 A max  VIEW 50 Hz – 60 Hz
Product family: CS60
 
Application note
  Selecting AC Current Sensors/Transformers
 
Designer's Kits
CSTx      Through hole sensors

 

 

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 13, 2016