Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

Power over Ethernet Magnetics

 Signal Path Magnetics
High Power PoE Signal Path Magnetics (HPF2187L, HPX2126L)
Mid-Span PoE Plus Magnetics (FA2536)
PoE Plus Interface Module (ETH1-230)
 
 Transformers for Power Sourcing Equipment (PSE)
For Linear Technology

LTC4264 PD Controller and LTC4263-1 802.3at PSE Controller (ETH1-230)

For ST Microelectronics
STE12PS PSE Power Controller (DA2420-AL, DA2421-AL)
For Texas Instruments
Mid-Span PoE Plus Magnetics for TPS2384, TPS23750, TPS2377 (FA2536-AL)
 
 Transformers for Powered Devices (PD)
Standard Designs
30 W Forward Transformers (FCT1-xxD3SL)
30 W Flyback Transformers (POE300F)
25 W Forward Transformers (FCT1-xxM22SL)
3 W, 7 W and 13 W Flyback Transformers (POE30P, POE70P, POE13P)
6 W and 13 W Flyback Transformers (POE60F, POE13F)
6 W Miniature Flyback Transformers (POE60C, POE60D)
For Akros Silicon
AS1130 PoE PD Controller (GA3291-AL)
AS1824/34  3.3 V, 13 W Digital Power PoE controller (POE13P-33)
AS1824/34  5 V, 13 W Digital Power PoE controller (POE13P-50)
AS1844/54  3.3 V, 30 W Digital Power PoE controller (POE300F-33)
AS1844/54  5 V, 30 W Digital Power PoE controller (POE300F-50)
For Linear Technology
LT1725 Flyback Controller (A9967-AL)
LT1725 Flyback Controller (C1048-AL)
LTC4267 PD Interface (D1766-AL with triple output)
For Maxim
MAX5074 Isolated PWM Power IC (C0984-CL)
MAX5941A PoE Interface – Flyback Converter (C1099-AL)
MAX5941A PoE Interface – Dual Output Flyback Transformer (C1154-BL)
MAX5941B PoE Interface – Flyback Transformer (GA3271-AL)
MAX5941B PoE Interface – Forward Converter (B0863-BL)
For National Semiconductor
LM5020 (B0695-AL)
LM5070 – 3 Watt (C1590-AL, C1591-AL, C1592-AL)
LM5070 – 7 Watt (C1587-AL, C1588-AL, C1589-AL)
LM5070 'AE' – 13 Watt (C1495-AL, C1585-AL, C1586-AL)
LM5070 'HE' – 13 Watt (C1023-AL)
LM5071, LM5072 – PD Controller (DA2257-AL)
LM5071, LM5072 – PD Controller (DA2383-AL)
LM5071, LM5072 – PD Controller (FA2519-AL)
LM5072 – 802.3at PD Controller (FA2677-AL, FA2898-AL, FA2899-AL, FA2900-AL, FA2901-AL)
LM5072 – 802.3at PD Controller (ETH1-230)
LM5073 100V Power Over Ethernet PD Interface (ETH1-230)
For ON Semiconductor
NCP1080 PD + DC-DC Converter Controller (POE300F-33)
NCP1081 802.3at PD + DC-DC Converter Controller (ETH1-230, POE300F-12)
For Power Integrations
DPA423G (DA2062-AL)
For STMicroelectronics
PM8800 PD Controller (FA2706-BL, FA2707-BL)
For Silicon Laboratories
Si3402 PD Controller up to 15W output (FA2805-CL, FA2924-AL, FA2925-AL)
Si3402 PD Controller up to 10W output (FA2671-AL, FA2672-AL, FA2732-AL)
For Texas Instruments
TPS23750 (PMP929) – Isolated, Synchronous Flyback (C1173-AL, C1174-AL)
TPS23750 (PMP717) – Isolated, Non-synchronous Flyback PoE/PD (C1453-AL)
TPS23750 (PMP940) – Isolated, Synchronous Flyback (POE13F-12)
TPS23753 (HA3801-AL – HA3803-AL)
TPS23753EVM-001 Evaluation Board – SLVU246 (POE70P-50L / POE70P-33L)
TPS23754EVM-420 Evaluation Board – SLVU301 (ETH1-230, POE300F-50)
TPS23757EVM: Evaluation Module – SLVU318 (C1174-AL)
TPS2376-H – 802.3at PD Controller (ETH1-230)

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011