Power Factor Boost Inductors
 |
| 150 µH |
10 A |
8 : 1 |
EB0057-DL |
STMicroelectronics L6562 |
| 320 µH |
— |
12.4 : 1 |
N2881-AL |
ON Semiconductor MC33261, MC34261 |
| 400 µH |
3.7 A |
10 : 1 |
FA2890-AL |
ON Semiconductor NCP1606 |
| 400 µH |
2.8 A |
10 : 1 |
JA4224-AL |
ON Semiconductor NCP1607 and NCP1608 |
| 450 µH |
4.5 A |
— |
C1061-AL |
ON Semiconductor NCP1653 |
| 570 µH |
6.0 A |
— |
C1062-BL |
ON Semiconductor NCP1653 |
| 870 µH |
— |
13 : 1 |
N2880-AL |
ON Semiconductor MC33261, MC34261 |
| 2 mH |
— |
10 : 1 |
Z9264-B |
International Rectifier IR21592,
STMicroelectronics L6561D |
| 2 mH |
— |
— |
Z9265-B |
International Rectifier IR21592,
STMicroelectronics L6561D |
|
 |
 |
 |
 |
 |
|
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc. Privacy policy
Updated: February 03, 2012
|