| 1 |
When ordering, please
specify packaging code:
e.g. HPX2126LD |
|
Packaging:
|
D =
13"
machine-ready reel
EIA RS-481 plastic tape (300 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added
($25 charge), use code letter D instead. |
| 2
|
Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc. |
| 3 |
DCR is for each winding. |
| 4 |
Isolation is measured from primary to secondary of each transformer. |
| 5 |
Ambient temperature: |
–40°C to +85°C. |
| 6 |
Storage temperature: |
Component: –40°C to +85°C
Packaging: –40°C to +80°C |
| 7
|
Electrical specifications at 25°C. |
| 8 |
Refer to Soldering Coilcraft Components before soldering. |
|
 |
| 1 |
When ordering, please
specify packaging code:
e.g. HPX2187LC |
|
Packaging:
|
C =
7"
machine-ready reel
EIA RS-481 plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added
($25 charge), use code letter D instead.
D = 13" machine-ready reel
EIA RS-481 plastic tape. Not stocked, factory order only (2000 parts per full reel). |
| 2
|
Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc. |
| 3 |
DCR is for each winding. |
| 4 |
Ambient temperature: –40°C to +85°C. |
| 5 |
Storage temperature: |
Component: –40°C to +85°C
Packaging: –40°C to +80°C |
| 6
|
Electrical specifications at 25°C. |
| 7 |
Refer to Soldering Coilcraft Components before soldering. |
|