![]()
PFL4517 Series
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
|||||||||
| PFL4517-681ME_ | 0.68 | 40 | 50 | 375 | 4.1 | 6.0 | 6.5 | 1.9 | 2.7 |
| PFL4517-102ME_ | 1.0 | 50 | 60 | 300 | 3.5 | 4.8 | 5.3 | 1.7 | 2.3 |
| PFL4517-222ME_ | 2.2 | 78 | 95 | 235 | 2.7 | 4.0 | 4.2 | 1.4 | 1.8 |
| PFL4517-332ME_ | 3.3 | 150 | 180 | 205 | 2.2 | 2.9 | 3.2 | 0.85 | 1.2 |
| PFL4517-472ME_ | 4.7 | 210 | 250 | 185 | 1.7 | 2.4 | 3.0 | 0.80 | 1.1 |
| PFL4517-562ME_ | 5.6 | 240 | 290 | 170 | 1.9 | 2.6 | 2.8 | 0.70 | 1.0 |
| PFL4517-822ME_ | 8.2 | 390 | 460 | 150 | 1.4 | 2.1 | 2.3 | 0.50 | 0.69 |
| PFL4517-103ME_ | 10 | 620 | 700 | 97 | 1.0 | 1.4 | 1.5 | 0.63 | 0.83 |
| 1 | When ordering, please specify termination and packaging codes: e.g. PFL4517-103MEC | |
| Packaging: | C = 7"
machine-ready reel EIA-481 embossed plastic tape (600 parts per full reel). B = Less than full reel On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel). |
|
| Termination: | E = RoHS-compliant, matte tin over nickel over
silver-platinum-glass frit Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms using a Coilcraft SMD-A test fixture with an Agilent/HP 4286 impedance analyzer and Coilcraft provided correlation pieces. | |
| 3 | DCR measured using a micro-ohmmeter. | |
| 4 | SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. | |
| 5 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: | –40°C to +85°C with Irms current. +85°C to +125°C with derated current. Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C Tape and reel packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||