Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Common Mode Chokes
PFD3215 Series

  • Common- and differential-mode filtering in a single device
  • Ideal for use in both power line and signal line applications
  • Up to 100 MHz differential mode cutoff frequency
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click for samples
Common mode
peak impedance
(kOhms)      
Cutoff
frequency2
(MHz)
Inductance (µH)3 DCR
max4
(Ohms)
Isolation5
(Vrms)
Irms6
(A)
min nom
PFD3215-391ME_ 0.94 @ 960 MHz 490 0.31 0.39 0.070 250 0.98
PFD3215-102ME_ 1.10 @ 540 MHz 200 0.80 1.0 0.123 250 0.85
PFD3215-182ME_ 2.60 @ 880 MHz 310 1.4 1.8 0.250 250 0.60
PFD3215-222ME_ 2.20 @ 560 MHz 300 1.7 2.2 0.265 250 0.57
PFD3215-332ME_ 6.51 @ 230 MHz 260 2.6 3.3 0.360 250 0.55
PFD3215-472ME_ 2.82 @ 280 MHz 190 3.7 4.7 0.450 250 0.51
PFD3215-682ME_ 3.26 @ 220 MHz 190 5.4 6.8 0.630 250 0.40
PFD3215-103ME_ 15.41 @ 130 MHz 170 8.0 10 1.25 250 0.27
1 When ordering, please specify packaging code: e.g. PFD3215-103MEC
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape 2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Frequency at which the differential mode attenuation equals 3 dB
3 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
4 DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Interwinding isolation (hipot) tested for one minute.
6 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +85°C with Irms current.
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 29, 2016