Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

PDLF Surface Mount
Data Line EMI Filters

  • Eliminates the problem of conducted EMI in data line applications
  • Provide common- and differential-mode noise attenuation
  • Reduce noise by a factor of 32 from 15 MHz to 300 MHz
  • High current (500 mA) versions available
  • 300 Vrms isolation
  • Excellent environmental stability and low cost
  • Available in 4, 3 and 2 line versions
  • Consider our CCDLF series for 10 and 8 line applications
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.
  • Samples of all values plus samples of CCDLF and through-hole versions are available in Coilcraft Designer's Kit D303

SPECIFICATIONS


PDLF4000L_ 4 100 5 250
PDLF4500L_ 4 500 5 200
PDLF3000L_ 3 100 5 250
PDLF3500L_ 3 500 5 200
PDLF2000L_ 2 100 5 250
PDLF2500L_ 2 500 5 200
1 When ordering, please specify packaging code: e.g. PDLF2500LC.
 
Packaging C = 7" machine ready reel.
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Current rating is for each line.
3 Ambient temperature range: –40°C to +85°C
4 Storage temperature range: Component: –40°C to +85°C
Packaging: –40°C to +80°C
5 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
6 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: March 18, 2010