Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

PCV-2 Series
Vertical Mount Power Chokes

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Ferrite bobbin core for highest possible inductance at lowest possible cost
  • All 130°C class insulation
  • RoHS-compliant. Tin-silver over copper terminations.
  • Available in a wide range of standard values
  • For parts with a plastic mounting header see PCV1 Series
  • Samples of values from these and our lower inductance PCV-0 Series are available in Coilcraft Designer's Kit P405
  • Cross reference chart for old PCV part numbers.

PCV-2 Series (with ferrite bobbin)

Parts shown in red are included in Designer's Kit P405.

PCV-2-103-05L 10 10.5 0.015 0.61/15,49 0.83/21,08 0.42/10,67 0.042/1,07
PCV-2-103-10L 10 11.8 0.010 0.61/15,49 0.83/21,08 0.50/12,70 0.054/1,37
PCV-2-223-05L 22 7.6 0.020 0.61/15,49 0.83/21,08 0.42/10,67 0.042/1,07
PCV-2-223-10L 22 10.3 0.015 0.86/21,84 0.83/21,08 0.58/14,73 0.054/1,37
PCV-2-473-05L 47 5.0 0.035 0.70/17,78 0.83/21,08 0.48/12,19 0.038/0,97
PCV-2-473-10L 47 9.6 0.020 1.00/25,40 0.83/21,08 0.70/17,78 0.054/1,37
PCV-2-104-03L 100 4.4 0.080 0.84/21,34 0.83/21,08 0.58/14,73 0.031/0,79
PCV-2-104-05L 100 5.6 0.048 0.84/21,34 0.83/21,08 0.70/17,78 0.042/1,07
PCV-2-104-10L 100 10.1 0.032 1.05/26,67 1.10/27,94 0.88/22,35 0.054/1,37
PCV-2-184-05L 180 4.0 0.092 0.80/20,32 0.90/22,86 0.58/14,73 0.035/0,89
PCV-2-184-10L 180 8.0 0.048 1.44/36,58 1.10/27,94 1.05/26,67 0.054/1,37
PCV-2-224-05L 220 6.6 0.075 1.05/26,67 1.10/27,94 0.75/19,05 0.042/1,07
PCV-2-274-03L 270 4.3 0.13 1.00/25,40 0.83/21,08 0.75/19,05 0.035/0,89
PCV-2-274-05L 270 5.2 0.08 1.05/26,67 1.05/26,67 0.80/20,32 0.042/1,07
PCV-2-274-10L 270 7.2 0.06 1.50/38,10 1.10/27,94 1.08/27,43 0.054/1,37
PCV-2-394-05L 390 3.9 0.13 1.10/29,34 0.83/21,08 0.85/21,59 0.038/0,97
PCV-2-564-02L 560 2.6 0.27 0.80/20,32 0.90/22,86 0.57/14,48 0.028/0,71
PCV-2-564-06L 560 4.0 0.17 1.21/30,73 1.10/27,94 0.90/22,86 0.038/0,97
PCV-2-564-08L 560 7.0 0.09 1.50/38,10 1.43/36,32 1.08/27,43 0.054/1,37
PCV-2-684-01L 680 1.3 0.70 0.70/17,78 0.83/21,08 0.50/12,70 0.018/0,46
PCV-2-105-02L 1000 2.3 0.37 1.00/25,40 0.83/21,08 0.72/18,29 0.028/0,71
1 Inductance tested at 15.75 kHz, 0.1 Vrms, 0 Adc.
2 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
3 Ambient temperature range: –40°C to +85°C with Irms current.
4 Storage temperature range: Component: –40°C to +85°C
Packaging: –55°C to +80°C
5 Electrical specifications at 25°C.
6 Parts shown in red are included in Coilcraft Designer's Kit P405
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: July 30, 2008