Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

PCV-1 Series
Vertical Mount Power Chokes

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Simple, low cost design with rugged reliability and performance
  • Open core construction provides the highest saturation current available in a low cost power choke
  • All 130°C class insulation
  • RoHS-compliant. Tin-silver over copper terminations.
  • Plastic mounting header for maximum lead protection
  • For parts without the plastic mounting header see the PCV-0 Series
  • For parts with a ferrite bobbin core see the PCV-2 Series

PCV-1 Series (with plastic mounting header)

Tray and carton packaging
 

PCV-1-152-15L 1.5 ±15% 18.2 0.003 0.65/16,5 0.90/22,9 0.42/10,7 0.068/1,73
PCV-1-182-10L 1.8 ±15% 18.2 0.006 0.65/16,5 1.1/27,9 0.42/10,7 0.054/1,37
PCV-1-182-15L 1.8 ±15% 19.3 0.003 0.65/16,5 1.1/27,9 0.42/10,7 0.068/1,73
PCV-1-472-03L 4.7 ±15% 7.5 0.021 0.62/15,7 0.85/21,6 0.42/10,7 0.035/0,89
PCV-1-472-05L 4.7 ±15% 9.1 0.012 0.62/15,7 0.85/21,6 0.42/10,7 0.042/1,07
PCV-1-472-10L 4.7 ±15% 11.8 0.012 0.62/15,7 1.1/27,9 0.42/10,7 0.054/1,37
PCV-1-103-03L 10 ±10% 6.0 0.026 0.63/16,0 0.85/21,6 0.42/10,7 0.035/0,89
PCV-1-103-05L 10 ±10% 7.1 0.02 0.62/15,7 0.85/21,6 0.42/10,7 0.042/1,07
PCV-1-103-10L 10 ±10% 10.9 0.013 0.63/16,0 1.1/27,9 0.42/10,7 0.054/1,37
PCV-1-153-10L 15 ±10% 11.8 0.020 0.70/17,8 1.4/35,6 0.42/10,7 0.060/1,52
PCV-1-223-03L 22 ±10% 5.5 0.035 0.62/15,7 1.1/27,9 0.42/10,7 0.035/0,89
PCV-1-223-05L 22 ±10% 6.9 0.023 0.62/15,7 1.1/27,9 0.42/10,7 0.042/1,07
PCV-1-223-10L 22 ±10% 10.4 0.018 0.70/17,8 1.4/35,6 0.42/10,7 0.060/1,52
PCV-1-473-03L 47 ±10% 5.3 0.050 0.65/16,5 1.1/27,9 0.42/10,7 0.035/0,89
PCV-1-473-05L 47 ±10% 6.3 0.033 0.90/22,9 1.2/30,5 0.70/17,8 0.042/1,07
PCV-1-473-10L 47 ±10% 8.2 0.022 0.90/22,9 1.4/35,6 0.70/17,8 0.060/1,52
PCV-1-104-03L 100 ±10% 3.4 0.072 0.90/22,9 1.3/33,1 0.70/17,8 0.035/0,89
PCV-1-104-05L 100 ±10% 4.9 0.055 0.90/22,9 1.4/35,6 0.70/17,8 0.042/1,07
PCV-1-184-03L 180 ±10% 2.8 0.15 0.63/16,0 1.2/30,5 0.42/10,7 0.028/0,71
PCV-1-304-05L 300 ±10% 3.4 0.16 1.1/27,9 1.0/25,4 0.70/17,8 0.038/0,97
PCV-1-394-05L 390 ±10% 3.0 0.19 1.1/27,9 1.0/25,4 0.70/17,8 0.038/0,97
1 Inductance tested at 15.75 kHz, 0.1 Vrms, 0 Adc.
2 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
3 Ambient temperature range: –40°C to +85°C with Irms current.
4 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
5 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011