Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Planar Transformer for TI LM5122
Synchronous Flyback Controller

  • Developed for use with TI LM5122 Synchronous Flyback Controller with Multiple Phase Capability.
  • 96% efficiency
  • Designed to operate with 9.0 – 60 V input; up to 12 V, 5 A output.
  • 1500 Vrms, one minute isolation from primary to secondary winding
  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over copper over steel terminations

SPECIFICATIONS


Part number
Click to get parts
L at 0 A1
±10% (µH)
L at Ipk2
min (¦H)
DCR max
(mOhms)3
Leakage L
max (µH)4
Ipk2
(Adc)
Output
PA6605-AL 10 9.0 4.7 0.13 12.5 12 V, 5 A
1 Inductance is for the primary, measured at 250 kHz, 0.1 Vrms
2 Peak primary current drawn at minimum input voltage.
3 DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 Leakage inductance is for the primary and is measured at 250 kHz, 0.1 Vrms with secondary winding shorted.
5 Ambient temperature range: −40°C to +85°C
6 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
7 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017