Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Transformers for Analog Devices
Quad Channel Isolators

  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Developed to work with Analog Devices ADuM347x Quad Digital Isolators with Integrated Transformer Driver
  • Center tapped primary and secondary
  • Power rating: 2 Watts; Volt-time product: 17.6 V-µsec (see note 5)
  • Designed to meet UL/CSA/IEC 60950 Basic Insulation; 1.5 mm creepage and clearance.
  • Isolation: 2500 Vrms primary to secondary; 1250 Vrms windings to core
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

SPECIFICATIONS


Part number1
Click to get parts
L2
min (µH)
Turns
ratio
Pri / output voltage DCR max3
(Ohms)
Leakage
L4
max (µH)
Volt-
time
product5
(V-µsec)
pri output
(pin 8)
output
(pins 6 & 7)
output
(pin 5)
pri sec
PA6547-AL_ 63.75 1 : 2 5 V 3.3 to 5 V 0 V No output 0.095 0.190 0.460 17.6
PA6548-AL_ 63.75 1 : 3 5 V 12 to 15 V +6 to +7.5 V 0 V 0.122 0.260 0.660 17.6
PA6549-AL_ 63.75 1 : 5 5 V 12 to 15 V 0 V –12 to –15 V 0.095 1.17 0.515 17.6
1 When ordering, please specify packaging code: e.g. PA6547-ALD
  Packaging: D = 13" machine-ready reel
EIA 481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured from pins 4 – 3 at 1 kHz, 0.1 V.
3 DCR is for each winding of the primary and secondary at 25°C. For other operating temperatures,use this DCR at Temperature calculator.
4 Leakage inductance is for the primary windings, measured from pins 1 – 4 with all secondary windings shorted.
5 Volt-time product based on Bsat of the core at 25°C and number of turns on winding 4-3 (half the primary).
6 Ambient temperature range: −40°C to +125°C
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.
Analog Devices is a trademark of Analog Devices, Inc.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: July 12, 2017