
Power magnetics
for
ON Semiconductor NCP1216A
- Developed for ON Semi NCP1216A DC/DC
Single-Ended Forward Converter
- Specified in Application Note AND8161/D with
DS3316P inductors
- C0972-A Transformer features low DCR
and excellent leakage inductance
- B0754-A Inductor features excellent current
handling
- RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel
over phos bronze terminations.
Pricing Materials declaration B0754-AL
C0972-AL
PDF data sheet
SPECIFICATIONS
L vs Frequency
L vs Current Temperature Rise vs Current
Schematic Dimensions
Tape and reel specifications
 |
|
C0972-AL_ |
12 V, 5 A
(60 W) |
36 - 75 |
0.817 |
1.5 |
0.056 (pri)
0.031 (sec)
0.480 (reset) |
1
: 0.91 |
1
: 1 |
1500 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When
ordering, please specify packaging code: e.g. C0972-ALD |
|
Packaging: |
D = 13" reel, machine-ready
EIA-481 embossed plastic tape (50 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added
($25 charge), use code letter D instead. |
| 2 |
Inductance measured at 10 kHz, 0.1 Vrms, 0 Adc. |
| 3 |
Leakage
inductance measured across the primary at 100 kHz, 0.1 Vrms, 0 Adc. |
| 4 |
Isolation tested between primary
and secondary and between auxiliary and secondary windings. |
| 5 |
Ambient temperature range: |
–40°C to +85°C |
| 6 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
|
|
| 1 |
When
ordering, please specify packaging code: e.g. B0754-ALD |
|
Packaging: |
D = 13" reel, machine-ready
EIA-481 embossed plastic tape (50 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter
D instead. |
| 2 |
Inductance measured at 10 kHz, 0.1 Vrms. |
| 3 |
DCR is per winding. |
| 4 |
Isat:
current at which inductance drops 10% (typ) from its values without current. |
| 5 |
Irms: Current that causes the specified temperature rise from 25°C ambient.
Details |
| 6 |
Ambient temperature range: |
–40°C to +85°C |
| 7 |
Storage temperature range: |
Component: –55°C to +85°C
Packaging: –55°C to +80°C |
| 8 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 9 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
| |
|
|