|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]()
Flyback Transformers
for
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
Dimensions
Schematic
3D models
A9619-CL
B0570-BL
![]() |
||||||||
| A9619-CL | 3.2 | 1.74 (pri) 0.040 (sec) 0.278 (aux) |
60 | 1 : 0.10 : 0.14 | 6 | 12 | 0.58 | 2000 |
| B0570-BL | 3.4 | 2.57 (pri) 0.038 (sec) 0.285 (aux) |
95 | 1 : 0.06 : 0.08 | 12 | 12 | 1.25 | 3000 |
| 1 | When ordering, please specify termination code: e.g. B0570-BL | |
| Termination: | L = RoHS compliant tin-silver over tin over copper. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| 2 | Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc | |
| 3 | DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator. | |
| 4 | Leakage inductance measured at 100 kHz, 0.1 Vrms. | |
| 5 | Isolation tested between primary and secondary and between primary and auxiliary windings for one minute. | |
| 6 | Ambient temperature range: | –40°C to +85°C |
| 7 | Storage temperature range: | Component: –40°C to +85°C Packaging trays: –40°C to +80°C |
| 8 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents | ||
|
|
||