Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Flyback Transformer for
Linear Technology LT8584

  • Developed for Linear Technology LT8584 Isolated Monolithic Active Cell Balancer
  • 1500 Vrms, one minute isolation from primary to secondary windings
  • Input: 2 – 8 V; Outputs: 10 – 35 V, 30 – 80 V and 100 – 400 V
  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Inductance
at 0A2
±10% (µH)
Inductance
at Ipk3
min (µH)
DCR max4
(Ohms)
Leakage
inductance5
max (µH)
Turns ratio6
pri : sec
Ipk3  
(A)
Output
(V)
pri      sec    
NA6252-AL_ 4.0 3.6 0.010 0.053 0.075 1 : 1.33 7.0 10 – 35
NA5920-AL_ 4.0 3.2 0.013 5.15 0.050 1 : 24 7.0 100 – 400
1 When ordering, please specify packaging code: e.g. NA6252-ALD
  Packaging: D = 13" reel, machine-ready
EIA-481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc
3 Ipk: Peak primary current drawn at minimum input voltage.
4 DCR for the primary is with the windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator..
5 Leakage inductance is for both windings of the primary, measured with the secondary windings shorted.
6 Turns ratios are with the primary windings connected in parallel.
7 Ambient temperature range: −40°C to +85°C
8 Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (ambient + temp rise)
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 12, 2017