Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Common Mode Chokes
MSD1583 Series

  • Common- and differential-mode filtering in a single device
  • Ideal for use in both power line and signal line applications
  • Up to 44 MHz differential mode cutoff frequency
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Common mode
peak impedance
(kOhms)      
Cutoff
frequency2
(MHz)
Inductance (µH)3 DCR
max4
(Ohms)
Isolation5
(Vrms)
Irms6
(A)
min nom
MSD1583-103ME_ 10.86 @ 17 MHz 38 8.0 10 0.031 500 3.68
MSD1583-123ME_ 12.11 @ 16 MHz 30 9.6 12 0.037 500 3.54
MSD1583-153ME_ 12.31 @ 14 MHz 25 12.0 15 0.045 500 3.18
MSD1583-183ME_ 15.77 @ 13 MHz 25 14.4 18 0.048 500 3.04
MSD1583-223ME_ 14.47 @ 12 MHz 28 17.6 22 0.065 500 2.44
MSD1583-333ME_ 33.82 @ 9 MHz 28 26.4 33 0.095 500 2.16
MSD1583-473ME_ 39.79 @ 7.6 MHz 23 37.6 47 0.115 500 1.98
MSD1583-683ME_ 49.24 @ 5.9 MHz 17 54.4 68 0.165 500 1.56
MSD1583-104KE_ 69.83 @ 5 MHz 16 90.0 100 0.260 500 1.24
MSD1583-154KE_ 73.09 @ 3.9 MHz 12 135 150 0.380 500 1.06
MSD1583-224KE_ 78.91 @ 3.3 MHz 9.7 198 220 0.460 500 0.92
MSD1583-474KE_ 104.9 @ 2.2 MHz 7.4 423 470 1.04 500 0.65
MSD1583-105KE_ 129.0 @ 1.5 MHz 5.8 900 1000 2.40 500 0.42
1 When ordering, please specify termination and packaging codes: e.g. MSD1583-105KEC
  Termination: E = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready
EIA-481 embossed plastic tape (300 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge),
use code letter D instead.
2 Frequency at which the differential mode attenuation equals 3 dB
3 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
4 DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Interwinding isolation (hipot) tested for one minute.
6 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +85°C with Irms current.
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017