Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Shielded Coupled Power Inductors
MSD1583 Series

  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • Excellent coupling coefficient: K > 0.98
  • 500 Vrms winding-to-winding isolation (hipot)
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • 0.39, 4.7, 10, 22 and 100 µH parts in 10 series are available in Coupled Inductor Kit C463

SPECIFICATIONS


 For Flyback Applications See SEPIC specifications
Part number1
Click for samples
Inductance
at 0 A2
(µH)
Inductance
at Ipk3
±20% (µH)
DCR max4
(Ohms)
Leakage5
L typ
(µH)
Turns ratio Ipk3
MSD1583-103ME_ 10 ±20% 7.0 0.031 0.33 1 : 1 14.5
MSD1583-123ME_ 12 ±20% 8.4 0.037 0.36 1 : 1 13.2
MSD1583-153ME_ 15 ±20% 10.5 0.045 0.38 1 : 1 11.8
MSD1583-183ME_ 18 ±20% 12.6 0.048 0.40 1 : 1 10.8
MSD1583-223ME_ 22 ±20% 15.4 0.065 0.40 1 : 1 9.8
MSD1583-333ME_ 33 ±20% 23.1 0.095 0.54 1 : 1 8.0
MSD1583-473ME_ 47 ±20% 32.9 0.115 0.46 1 : 1 6.7
MSD1583-683ME_ 68 ±20% 47.6 0.165 0.79 1 : 1 5.5
MSD1583-104KE_ 100 ±10% 70.0 0.26 0.59 1 : 1 4.6
MSD1583-154KE_ 150 ±10% 105 0.38 0.70 1 : 1 3.75
MSD1583-224KE_ 220 ±10% 154 0.46 0.89 1 : 1 3.10
MSD1583-474KE_ 470 ±10% 329 1.04 1.16 1 : 1 2.12
MSD1583-105KE_ 1000 ±10% 700 2.40 2.02 1 : 1 1.45
1 When ordering, please specify termination and packaging codes: e.g. MSD1583-105KEC
  Termination: E = Halogen free component. RoHS compliant matte tin over nickel over phos bronze terminations.
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape 300 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 Peak primary current drawn at minimum input voltage.
4 DCR is for each winding. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance is for L1 and is measured with L2 shorted.
6 Ambient temperature range: −40°C to +85°C with Irms current.
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.
 For SEPIC Applications See Flyback specifications
Part number1
Click for samples 
L 2
(µH)
DCR
(Ohms)3
SRF
typ4
(MHz)
K typ Leakage
L typ5
(µH)
Isat (A)6 Irms (A)
typ     max  10%
drop 
20%
drop 
30%
drop
both
windings7
one
winding8
MSD1583-103ME_ 10 ±20% 0.026 0.031 16.0 0.98 0.33 11.7 13.3 14.5 3.68 5.20
MSD1583-123ME_ 12 ±20% 0.029 0.037 14.5 0.98 0.36 10.6 12.1 13.2 3.54 5.00
MSD1583-153ME_ 15 ±20% 0.039 0.045 12.0 0.99 0.38 9.50 10.8 11.8 3.18 4.50
MSD1583-183ME_ 18 ±20% 0.042 0.048 11.5 0.99 0.40 8.70 9.90 10.8 3.04 4.30
MSD1583-223ME_ 22 ±20% 0.054 0.065 10.5 0.99 0.40 7.90 8.95 9.80 2.44 3.45
MSD1583-333ME_ 33 ±20% 0.083 0.095 8.0 0.99 0.54 6.40 7.30 8.00 2.16 3.05
MSD1583-473ME_ 47 ±20% 0.100 0.115 7.1 0.99 0.46 5.40 6.10 6.70 1.98 2.80
MSD1583-683ME_ 68 ±20% 0.145 0.165 5.7 0.99 0.79 4.50 5.10 5.50 1.56 2.20
MSD1583-104KE_ 100 ±10% 0.230 0.260 5.1 >0.99 0.59 3.70 4.20 4.60 1.24 1.75
MSD1583-154KE_ 150 ±10% 0.340 0.380 3.7 >0.99 0.70 3.00 3.42 3.75 1.06 1.50
MSD1583-224KE_ 220 ±10% 0.420 0.460 3.2 >0.99 0.89 2.50 2.83 3.10 0.92 1.30
MSD1583-474KE_ 470 ±10% 0.950 1.04 2.2 >0.99 1.16 1.70 1.93 2.12 0.65 0.92
MSD1583-105KE_ 1000 ±10% 2.20 2.40 1.6 >0.99 2.02 1.17 1.32 1.45 0.42 0.60
1 When ordering, please specify termination and packaging codes: e.g. MSD1583-105KEC
  Termination: E = Matte tin over nickel over phos bronze
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging:

 

D = 13" machine-ready reel
EIA-481 embossed plastic tape 300 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Leakage Inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 08, 2016