Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Tools
Designer's Kits

Coupled Power Inductors
MSD1048 Series

  • Shielded coupled inductors for Flyback, SEPIC, Ćuk, Zeta and other applications
  • See Selecting inductors for SEPIC and SEPIC Inductor Selector tool
  • Also suitable for use as common mode chokes
  • Excellent coupling coefficient: K > 0.97
  • Saturation current rating up to 9.1 Amps! Low DC resistance provides high efficiency
  • 200 Vrms winding-to-winding isolation
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click for samples
Inductance2
(µH)
DCR
max3
(Ohms)
SRF
typ4
(MHz)
Coupling
coefficient
typ
Leakage
L typ5
(µH)
Isat6
(A)
Irms (A)
both
windings7
one
winding8
MSD1048-222NE_ 2.2 ±30% 0.019 65 0.97 0.30 9.1 2.4 3.4
MSD1048-103ME_ 10 ±20% 0.053 27 >0.99 0.40 4.3 1.5 2.1
MSD1048-223ME_ 22 ±20% 0.098 17 >0.99 0.45 2.9 1.3 1.9
MSD1048-473ME_ 47 ±20% 0.208 12 >0.99 0.50 2.0 1.1 1.6
MSD1048-683ME_ 68 ±20% 0.297 9.0 >0.99 0.55 1.7 1.0 1.4
MSD1048-104ME_ 100 ±20% 0.387 7.3 >0.99 0.80 1.3 0.85 1.2
MSD1048-224KE_ 220 ±10% 0.840 4.8 >0.99 1.0 0.90 0.62 0.87
1 When ordering, please specify termination and packaging codes: e.g. MSD1048-224KED
  Termination: E = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (800 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
3 DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value. Details
5 Leakage Inductance is for L1 and is measured with L2 shorted.
6 Isat: DC current, at which the inductance drops 30% (typ) from its value without current. It is the sum of the current flowing in both windings. Details
7 Irms, both windings: Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
8 Irms, one winding: Current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
Determine temperature rise.
9 Ambient temperature range: −40°C to +85°C with Irms current.
10 Storage temperature range: Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
11 Maximum part temperature: +125°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: May 24, 2016