Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| SER2915L-152KL | 1.5 | 1.50 | 1.65 | 60.0 | 100 | 100 | 100 | 20.0 | 30.0 |
| SER2915H-222KL | 2.2 | 1.86 | 2.05 | 40.0 | 100 | 100 | 100 | 20.0 | 30.0 |
| SER2915L-222KL | 2.2 | 1.50 | 1.65 | 50.0 | 82.0 | 84.0 | 84.8 | 20.0 | 30.0 |
| SER2915H-332KL | 3.3 | 1.86 | 2.05 | 30.0 | 62.0 | 66.9 | 68.4 | 20.0 | 30.0 |
| SER2915L-332KL | 3.3 | 1.50 | 1.65 | 40.0 | 48.0 | 54.0 | 57.0 | 20.0 | 30.0 |
| SER2918H-332KL | 3.3 | 2.60 | 2.86 | 40.0 | 91.0 | 92.5 | 93.6 | 20.0 | 28.0 |
| SER2915H-472KL | 4.7 | 1.86 | 2.05 | 25.0 | 42.0 | 48.0 | 50.1 | 20.0 | 30.0 |
| SER2915L-472KL | 4.7 | 1.50 | 1.65 | 30.0 | 33.0 | 36.9 | 39.0 | 20.0 | 30.0 |
| SER2918H-472KL | 4.7 | 2.60 | 2.86 | 30.0 | 59.0 | 61.2 | 62.4 | 20.0 | 28.0 |
| SER2915H-682KL | 6.8 | 1.86 | 2.05 | 20.0 | 30.0 | 34.5 | 36.2 | 20.0 | 30.0 |
| SER2915L-682KL | 6.8 | 1.50 | 1.65 | 25.0 | 22.0 | 26.0 | 27.8 | 20.0 | 30.0 |
| SER2918H-682KL | 6.8 | 2.60 | 2.86 | 25.0 | 42.0 | 45.0 | 45.9 | 20.0 | 28.0 |
| SER2915H-103KL | 10 | 1.86 | 2.05 | 15.0 | 18.0 | 21.5 | 23.4 | 20.0 | 30.0 |
| SER2915L-103KL | 10 | 1.50 | 1.65 | 20.0 | 13.0 | 16.2 | 17.6 | 20.0 | 30.0 |
| SER2918H-103KL | 10 | 2.60 | 2.86 | 20.0 | 28.0 | 31.2 | 32.1 | 20.0 | 28.0 |
| SER2915H-153KL | 15 | 1.86 | 2.05 | 12.0 | 11.5 | 14.0 | 15.2 | 20.0 | 30.0 |
| SER2915L-153KL | 15 | 1.50 | 1.65 | 15.0 | 7.5 | 9.8 | 11.0 | 20.0 | 30.0 |
| SER2918H-153KL | 15 | 2.60 | 2.86 | 16.0 | 18.0 | 21.2 | 21.9 | 20.0 | 28.0 |
| SER2915H-223KL | 22 | 1.86 | 2.05 | 10.0 | 7.0 | 8.6 | 9.6 | 20.0 | 30.0 |
| SER2915L-223KL | 22 | 1.50 | 1.65 | 10.0 | 4.5 | 6.0 | 6.8 | 20.0 | 30.0 |
| SER2918H-223KL | 22 | 2.60 | 2.86 | 15.0 | 12.0 | 14.0 | 15.0 | 20.0 | 28.0 |
| SER2915H-333KL | 33 | 1.86 | 2.05 | 8.0 | 4.0 | 5.1 | 5.9 | 20.0 | 30.0 |
| SER2915L-333KL | 33 | 1.50 | 1.65 | 7.0 | 2.0 | 2.6 | 3.3 | 20.0 | 30.0 |
| SER2918H-333KL | 33 | 2.60 | 2.86 | 10.0 | 7.0 | 8.7 | 9.6 | 20.0 | 28.0 |