Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

SER2000 Series

High Current Shielded Power Inductors

RoHS compliant AEC-Q flag
SER20xx (SER2000) Series high-current, high-inductance power inductors feature a flat-wire construction, resulting in exceptionally low DC resistance. They come in a wide range of sizes and inductance values for POL, VRM, VRD, and other high power applications.
  • Rugged flat wire construction
  • Exceptionally low DC resistance
  • Ferrite core for flat L vs. I characteristics
  • Magnetically shielded to minimize EMI
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $2.14
200 $1.83
600 $1.60
1200 $1.23
2400 $1.07
5000 $0.98

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C374 9 (2 of each) $60.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 20°C rise 40°C rise
SER2009-301MLD 0.30 0.63 0.74 550 100 41.0 54.0
SER2010-301MLD 0.30 0.90 1.0 182 100 36.0 45.0
SER2009-501MLD 0.50 0.63 0.74 544 60 41.0 54.0
SER2010-501MLD 0.50 0.90 1.0 148 81 36.0 45.0
SER2011-501MLD 0.50 1.2 1.3 161 100 30.0 40.0
SER2009-601MLD 0.60 0.63 0.74 648 49 41.0 54.0
SER2010-601MLD 0.60 0.90 1.0 115 70 36.0 45.0
SER2011-601MLD 0.60 1.2 1.3 124 90 30.0 40.0
SER2012-601MLD 0.60 1.4 1.6 115 97 25.0 35.0
SER2009-681MLD 0.68 0.63 0.74 454 45 41.0 54.0
SER2010-681MLD 0.68 0.90 1.0 136 62 36.0 45.0
SER2011-681MLD 0.68 1.2 1.3 135 78 30.0 40.0
SER2012-681MLD 0.68 1.4 1.6 103 85 25.0 35.0
SER2013-681MLD 0.68 1.7 1.8 104 98 23.0 30.0
SER2009-801MLD 0.80 0.63 0.74 567 38 41.0 54.0
SER2010-801MLD 0.80 0.90 1.0 92 53 36.0 45.0
SER2011-801MLD 0.80 1.2 1.3 113 70 30.0 40.0
SER2012-801MLD 0.80 1.4 1.6 91 75 25.0 35.0
SER2013-801MLD 0.80 1.7 1.8 93 85 23.0 30.0
SER2014-801MLD 0.80 1.9 2.2 104 98 21.0 27.0
SER2009-901MLD 0.90 0.63 0.74 557 33 41.0 54.0
SER2010-901MLD 0.90 0.90 1.0 96 48 36.0 45.0
SER2011-901MLD 0.90 1.2 1.3 104 62 30.0 40.0
SER2012-901MLD 0.90 1.4 1.6 85 69 25.0 35.0
SER2013-901MLD 0.90 1.7 1.8 98 73 23.0 30.0
SER2014-901MLD 0.90 1.9 2.2 102 87 21.0 27.0
SER2009-102MLD 1.0 0.63 0.74 488 29 41.0 54.0
SER2010-102MLD 1.0 0.90 1.0 81 42 36.0 45.0
SER2011-102MLD 1.0 1.2 1.3 97 56 30.0 40.0
SER2012-102MLD 1.0 1.4 1.6 75 64 25.0 35.0
SER2013-102MLD 1.0 1.7 1.8 98 68 23.0 30.0
SER2014-102MLD 1.0 1.9 2.2 88 70 21.0 27.0
SER2009-122MLD 1.2 0.63 0.74 81 28 41.0 54.0
SER2010-122MLD 1.2 0.90 1.0 69 37 36.0 45.0
SER2011-122MLD 1.2 1.2 1.3 81 49 30.0 40.0
SER2012-122MLD 1.2 1.4 1.6 73 54 25.0 35.0
SER2013-122MLD 1.2 1.7 1.8 82 58 23.0 30.0
SER2014-122MLD 1.2 1.9 2.2 78 63 21.0 27.0
SER2009-202MLD 2.0 0.63 0.74 40 16 41.0 54.0
SER2010-202MLD 2.0 0.90 1.0 48 27 36.0 45.0
SER2011-202MLD 2.0 1.2 1.3 56 37 30.0 40.0
SER2012-202MLD 2.0 1.4 1.6 51 35 25.0 35.0
SER2013-202MLD 2.0 1.7 1.8 61 40 23.0 30.0
SER2014-202MLD 2.0 1.9 2.2 62 45 21.0 27.0
SER2013-362MLD 3.6 1.7 1.8 38 25 23.0 30.0
SER2013-402MLD 4.0 1.7 1.8 35 20 23.0 30.0
SER2014-402MLD 4.0 1.9 2.2 36 25 21.0 27.0
SER2013-472MLD 4.7 1.7 1.8 30 18 23.0 30.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. SER2000-132MLD
  2. Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4263B or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16092A test fixture. Details
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves. When Irms is greater than Isat,Isat is the more critical specification and Irms is shown in gray type.

 

Termination:

  • L = RoHS compliant tin-silver-copper (96.5/3.5) over copper.
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Inductance vs. Current

Inductance vs. Frequency

Schematics

ser2000s.gif

Physical characteristics

ser2000d.gif

Caution:
Terminal 3 is provided for mounting stability
only. This terminal is connected to the
winding of the inductor and must not be
connected to ground or any circuitry.

Tape and Reel specification

tapereel_pl.gif

 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T part_or_r-(1).gif
SER2009 200 330 100 13 50,4 44,4 44 32 4 2 9,25 0,4
SER2010 200 330 100 13 50,4 44,4 44 32 4 2 10,5 0,4
SER2011 170 330 100 13 50,4 44,4 44 32 4 2 11,6 0,4
SER2012 150 330 100 13 50,4 44,4 44 32 4 2 13,0 0,4
SER2013 150 330 100 13 50,4 44,4 44 32 4 2 14,0 0,4
SER2014 125 330 100 13 50,4 44,4 44 32 4 2 15,0 0,5

General specification

Core Material:
Ferrite
Weight:
SER2009 = 6.65 – 6.89 g; SER2010 = 7.46 – 7.90 g; SER2011 = 8.63 – 9.08 g; SER2012 = 9.92 – 10.3 g; SER2013 = 10.8 – 11.4 g; SER2014 = 11.7 – 12.4 g
Packaging:
SER2009: 200 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 9.25 pocket depth
SER2010: 200 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 10.5 pocket depth
SER2011: 170 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 11.6 pocket depth
SER2012: 150 per 13″ reel; Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 13.0 pocket depth
SER2013: 150 per 13″ reel; Plastic tape: 44 mm wide, 0.5 mm thick, 32 mm pocket spacing, 14.0 pocket depth
SER2014: 125 per 13″ reel; Plastic tape: 44 mm wide, 0.5 mm thick, 32 mm pocket spacing, 15.0 pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families