MSS/MOS Family

Coilcraft MSS/MOS shielded surface-mount power inductors feature low DC resistance and excellent current handling in a wide range of industry-standard footprints and inductance values, making them a cost-effective option for a variety of general-purpose applications.  
  • Magnetically-shielded low-loss ferrite drum core for flat inductance vs current
  • Wide range of industry-standard footprints
  • Low DCR for greater efficiency and excellent current handling

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
MSS5121 2.2 µH 390 µH 5.1 5.1 2.2 View Series
MSS5131 2.2 µH 390 µH 5.1 5.1 3.1 View Series
MSS5131H 1.8 µH 470 µH 5.1 5.1 3.1 View Series
MSS5050T 1.0 µH 100 µH 5.1 5.0 5.0 View Series
MSS6122 4.7 µH 100 µH 6.1 6.1 2.2 View Series
MSS6132 4.7 µH 100 µH 6.1 6.1 3.2 View Series
MSS6132T 4.7 µH 100 µH 6.1 6.1 3.2 View Series
MOS6020 2.2 µH 470 µH 6.8 6.0 2.4 View Series
MSS7331 1.5 µH 100 µH 7.3 7.3 3.1 View Series
MSS7341 3.3 µH 680 µH 7.3 7.3 4.1 View Series
MSS7341T 3.3 µH 680 µH 7.3 7.3 4.1 View Series
MSS7348 3.3 µH 1000 µH 7.3 7.3 4.8 View Series
MSS7348T 3.3 µH 1000 µH 7.3 7.3 4.8 View Series
MSS1038 1.0 µH 1000 µH 10.5 10.2 4.0 View Series
MSS1038T 820 nH 1000 µH 10.5 10.2 4.0 View Series
MSS1048 800 nH 470 µH 10.5 10.3 5.1 View Series
MSS1048T 800 nH 470 µH 10.5 10.3 5.1 View Series
MSS1246 1.0 µH 1000 µH 12.3 12.3 4.8 View Series
MSS1246H 1.0 µH 1000 µH 12.3 12.3 4.8 View Series
MSS1246T 1.0 µH 1000 µH 12.3 12.3 4.8 View Series
MSS1260 1.0 µH 1000 µH 12.3 12.3 6.2 View Series
MSS1260H 1.0 µH 4700 µH 12.3 12.3 6.2 View Series
MSS1260T 1.0 µH 1000 µH 12.3 12.3 6.2 View Series
MSS1278 1.4 µH 1000 µH 12.3 12.3 8.05 View Series
MSS1278H 820 nH 1000 µH 12.3 12.3 8.05 View Series
MSS1278T 1.0 µH 1000 µH 12.3 12.3 8.05 View Series
MSS1210 10 µH 10 mH 12.3 12.3 10.2 View Series
MSS1210H 10 µH 10 mH 12.3 12.3 10.2 View Series
MSS1583 10 µH 1000 µH 15.5 15.5 8.6 View Series
MSS1514V 33 µH 1000 µH 15.5 15.5 14.2 View Series
MSS1812T 100 µH 1000 µH 18.3 18.3 12.25 View Series