Coilcraft's MSD1278T Series of 1:1 high-temperature coupled power inductors are used in Flyback, SEPIC, Ćuk, Zeta and other applications. The MSD_T family features magnetic shielding for compact packaging and tight winding-to-winding coupling.
Electrical specifications at 25°C.
|
Part number
1
(Hover for schematics)
|
Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 |
Isolation Voltage (V) |
Leakage Inductance (µH) 5 |
Turns Ratio |
|---|---|---|---|---|---|---|
| MSD1278T-472MLD | 4.7 | 20 | 0.040 | 500 | 0.22 | 1 : 1 |
| MSD1278T-562MLD | 5.6 | 20 | 0.046 | 500 | 0.23 | 1 : 1 |
| MSD1278T-682MLD | 6.8 | 20 | 0.048 | 500 | 0.22 | 1 : 1 |
| MSD1278T-822MLD | 8.2 | 20 | 0.055 | 500 | 0.34 | 1 : 1 |
| MSD1278T-103MLD | 10 | 20 | 0.058 | 500 | 0.34 | 1 : 1 |
| MSD1278T-123MLD | 12 | 20 | 0.062 | 500 | 0.36 | 1 : 1 |
| MSD1278T-153MLD | 15 | 20 | 0.072 | 500 | 0.41 | 1 : 1 |
| MSD1278T-183MLD | 18 | 20 | 0.080 | 500 | 0.37 | 1 : 1 |
| MSD1278T-223MLD | 22 | 20 | 0.096 | 500 | 0.41 | 1 : 1 |
| MSD1278T-273MLD | 27 | 20 | 0.12 | 500 | 0.43 | 1 : 1 |
| MSD1278T-333MLD | 33 | 20 | 0.15 | 500 | 0.56 | 1 : 1 |
| MSD1278T-393MLD | 39 | 20 | 0.16 | 500 | 0.64 | 1 : 1 |
| MSD1278T-473MLD | 47 | 20 | 0.18 | 500 | 0.70 | 1 : 1 |
| MSD1278T-563MLD | 56 | 20 | 0.19 | 500 | 0.76 | 1 : 1 |
| MSD1278T-683MLD | 68 | 20 | 0.21 | 500 | 0.88 | 1 : 1 |
| MSD1278T-823MLD | 82 | 20 | 0.28 | 500 | 0.85 | 1 : 1 |
| MSD1278T-104MLD | 100 | 20 | 0.30 | 500 | 0.90 | 1 : 1 |
| MSD1278T-124KLD | 120 | 10 | 0.41 | 500 | 1.3 | 1 : 1 |
| MSD1278T-154KLD | 150 | 10 | 0.46 | 500 | 1.5 | 1 : 1 |
| MSD1278T-184KLD | 180 | 10 | 0.51 | 500 | 0.98 | 1 : 1 |
| MSD1278T-224KLD | 220 | 10 | 0.69 | 500 | 1.5 | 1 : 1 |
| MSD1278T-274KLD | 270 | 10 | 0.90 | 500 | 1.2 | 1 : 1 |
| MSD1278T-334KLD | 330 | 10 | 1.0 | 500 | 4.1 | 1 : 1 |
| MSD1278T-394KLD | 390 | 10 | 1.1 | 500 | 1.6 | 1 : 1 |
| MSD1278T-474KLD | 470 | 10 | 1.5 | 500 | 0.25 | 1 : 1 |
| MSD1278T-564KLD | 560 | 10 | 1.7 | 500 | 2.7 | 1 : 1 |
| MSD1278T-684KLD | 680 | 10 | 2.3 | 500 | 2.1 | 1 : 1 |
| MSD1278T-824KLD | 820 | 10 | 2.6 | 500 | 2.4 | 1 : 1 |
| MSD1278T-105KLD | 1000 | 10 | 2.9 | 500 | 4.3 | 1 : 1 |
|
Part number
1
(Hover for schematics)
|
Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Coupling coefficient |
Leakage Inductance (µH) 5 |
Isat (A) 6 | Irms (A) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 10% drop | 20% drop | 30% drop | both windings 7 | one winding 8 | |||||||
| MSD1278T-472MLD | 4.7 | 20 | 0.040 | 33.0 | 0.98 | 0.22 | 13.9 | 15.2 | 16.4 | 3.2 | 4.5 |
| MSD1278T-562MLD | 5.6 | 20 | 0.046 | 30.0 | 0.98 | 0.23 | 13.4 | 14.9 | 15.7 | 2.9 | 4.1 |
| MSD1278T-682MLD | 6.8 | 20 | 0.048 | 23.0 | 0.98 | 0.22 | 12.1 | 13.6 | 14.2 | 2.8 | 4.0 |
| MSD1278T-822MLD | 8.2 | 20 | 0.055 | 20.0 | 0.98 | 0.34 | 10.3 | 11.5 | 12.2 | 2.8 | 3.9 |
| MSD1278T-103MLD | 10 | 20 | 0.058 | 17.0 | 0.98 | 0.34 | 8.8 | 10.0 | 10.7 | 2.6 | 3.6 |
| MSD1278T-123MLD | 12 | 20 | 0.062 | 15.0 | 0.98 | 0.36 | 8.2 | 9.2 | 9.7 | 2.5 | 3.5 |
| MSD1278T-153MLD | 15 | 20 | 0.072 | 13.0 | 0.99 | 0.41 | 7.4 | 8.4 | 9.0 | 2.3 | 3.3 |
| MSD1278T-183MLD | 18 | 20 | 0.080 | 12.0 | 0.99 | 0.37 | 6.5 | 7.4 | 7.9 | 2.2 | 3.1 |
| MSD1278T-223MLD | 22 | 20 | 0.096 | 11.0 | 0.99 | 0.41 | 6.0 | 6.8 | 7.3 | 2.0 | 2.8 |
| MSD1278T-273MLD | 27 | 20 | 0.12 | 10.0 | 0.99 | 0.43 | 5.8 | 6.6 | 7.0 | 1.8 | 2.5 |
| MSD1278T-333MLD | 33 | 20 | 0.15 | 9.5 | 0.99 | 0.56 | 5.5 | 6.1 | 6.5 | 1.6 | 2.3 |
| MSD1278T-393MLD | 39 | 20 | 0.16 | 8.5 | 0.99 | 0.64 | 4.7 | 5.3 | 5.6 | 1.5 | 2.2 |
| MSD1278T-473MLD | 47 | 20 | 0.18 | 7.5 | 0.99 | 0.70 | 3.7 | 4.3 | 4.6 | 1.5 | 2.1 |
| MSD1278T-563MLD | 56 | 20 | 0.19 | 7.0 | 0.99 | 0.76 | 3.6 | 4.2 | 4.5 | 1.4 | 2.0 |
| MSD1278T-683MLD | 68 | 20 | 0.21 | 6.5 | 0.99 | 0.88 | 3.5 | 4.0 | 4.3 | 1.4 | 1.9 |
| MSD1278T-823MLD | 82 | 20 | 0.28 | 5.0 | 0.99 | 0.85 | 3.3 | 3.7 | 4.0 | 1.2 | 1.7 |
| MSD1278T-104MLD | 100 | 20 | 0.30 | 4.5 | >0.99 | 0.90 | 2.8 | 3.2 | 3.5 | 1.1 | 1.6 |
| MSD1278T-124KLD | 120 | 10 | 0.41 | 4.3 | 0.99 | 1.3 | 2.6 | 2.9 | 3.2 | 0.96 | 1.4 |
| MSD1278T-154KLD | 150 | 10 | 0.46 | 4.1 | >0.99 | 1.5 | 2.2 | 2.5 | 2.7 | 0.91 | 1.3 |
| MSD1278T-184KLD | 180 | 10 | 0.51 | 4.0 | >0.99 | 0.98 | 2.1 | 2.4 | 2.6 | 0.86 | 1.2 |
| MSD1278T-224KLD | 220 | 10 | 0.69 | 3.4 | >0.99 | 1.5 | 1.9 | 2.2 | 2.3 | 0.74 | 1.1 |
| MSD1278T-274KLD | 270 | 10 | 0.90 | 3.1 | >0.99 | 1.2 | 1.7 | 1.9 | 2.1 | 0.65 | 0.92 |
| MSD1278T-334KLD | 330 | 10 | 1.0 | 2.9 | 0.99 | 4.1 | 1.5 | 1.7 | 1.8 | 0.61 | 0.86 |
| MSD1278T-394KLD | 390 | 10 | 1.1 | 2.7 | >0.99 | 1.6 | 1.4 | 1.6 | 1.7 | 0.58 | 0.82 |
| MSD1278T-474KLD | 470 | 10 | 1.5 | 2.2 | >0.99 | 0.25 | 1.3 | 1.5 | 1.6 | 0.50 | 0.70 |
| MSD1278T-564KLD | 560 | 10 | 1.7 | 2.0 | >0.99 | 2.7 | 1.2 | 1.3 | 1.5 | 0.47 | 0.67 |
| MSD1278T-684KLD | 680 | 10 | 2.3 | 1.7 | >0.99 | 2.1 | 1.0 | 1.1 | 1.2 | 0.41 | 0.58 |
| MSD1278T-824KLD | 820 | 10 | 2.6 | 1.4 | >0.99 | 2.4 | 0.90 | 1.0 | 1.2 | 0.39 | 0.55 |
| MSD1278T-105KLD | 1000 | 10 | 2.9 | 1.3 | >0.99 | 4.3 | 0.85 | 0.95 | 1.1 | 0.37 | 0.52 |
.gif)

.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 8,7 | 0,5 | |