Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (A) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
|---|---|---|---|---|---|---|---|
| MSD1260T-332MLD | 2 | 5.29 @ 53.0 MHz | 170 | 2.6 | 3.60 | 0.020 | 500 |
| MSD1260T-472MLD | 2 | 6.27 @ 43.0 MHz | 140 | 3.8 | 3.16 | 0.036 | 500 |
| MSD1260T-562MLD | 2 | 8.38 @ 36.0 MHz | 91.0 | 4.5 | 3.00 | 0.040 | 500 |
| MSD1260T-682MLD | 2 | 9.78 @ 33.0 MHz | 120 | 5.4 | 2.75 | 0.048 | 500 |
| MSD1260T-822MLD | 2 | 9.72 @ 30.0 MHz | 110 | 6.6 | 2.63 | 0.052 | 500 |
| MSD1260T-103MLD | 2 | 12.31 @ 26.0 MHz | 110 | 8.0 | 2.45 | 0.060 | 500 |
| MSD1260T-123MLD | 2 | 14.67 @ 23.0 MHz | 81.0 | 9.6 | 2.21 | 0.074 | 500 |
| MSD1260T-153MLD | 2 | 16.17 @ 21.0 MHz | 77.0 | 12 | 2.06 | 0.085 | 500 |
| MSD1260T-183MLD | 2 | 16.96 @ 18.0 MHz | 64.0 | 14 | 1.93 | 0.097 | 500 |
| MSD1260T-223MLD | 2 | 20.73 @ 17.0 MHz | 79.0 | 18 | 1.76 | 0.116 | 500 |
| MSD1260T-273MLD | 2 | 26.07 @ 15.0 MHz | 58.0 | 22 | 1.70 | 0.124 | 500 |
| MSD1260T-333MLD | 2 | 26.15 @ 12.0 MHz | 58.0 | 26 | 1.64 | 0.134 | 500 |
| MSD1260T-393MLD | 2 | 30.30 @ 12.0 MHz | 36.0 | 31 | 1.59 | 0.142 | 500 |
| MSD1260T-473MLD | 2 | 29.81 @ 11.0 MHz | 53.0 | 38 | 1.44 | 0.174 | 500 |
| MSD1260T-563MLD | 2 | 51.88 @ 9.6 MHz | 33.0 | 45 | 1.35 | 0.198 | 500 |
| MSD1260T-683MLD | 2 | 55.74 @ 8.6 MHz | 25.0 | 54 | 1.29 | 0.216 | 500 |
| MSD1260T-823MLD | 2 | 70.75 @ 8.2 MHz | 26.0 | 66 | 1.15 | 0.274 | 500 |
| MSD1260T-104MLD | 2 | 80.40 @ 7.3 MHz | 17.0 | 80 | 1.06 | 0.322 | 500 |
| MSD1260T-124KLD | 2 | 87.96 @ 6.2 MHz | 27.0 | 108 | 0.93 | 0.418 | 500 |
| MSD1260T-154KLD | 2 | 97.64 @ 5.4 MHz | 45.0 | 135 | 0.87 | 0.476 | 500 |
| MSD1260T-184KLD | 2 | 124.30 @ 5.2 MHz | 23.0 | 162 | 0.82 | 0.536 | 500 |
| MSD1260T-224KLD | 2 | 143.40 @ 4.3 MHz | 25.0 | 198 | 0.72 | 0.691 | 500 |
| MSD1260T-274KLD | 2 | 134.80 @ 4.3 MHz | 11.0 | 243 | 0.67 | 0.806 | 500 |
| MSD1260T-334KLD | 2 | 132.10 @ 3.6 MHz | 35.0 | 297 | 0.57 | 1.090 | 500 |
| MSD1260T-394KLD | 2 | 131.00 @ 3.4 MHz | 14.0 | 351 | 0.55 | 1.200 | 500 |
| MSD1260T-474KLD | 2 | 193.50 @ 3.3 MHz | 21.0 | 423 | 0.48 | 1.590 | 500 |
| MSD1260T-564KLD | 2 | 175.20 @ 2.7 MHz | 15.0 | 504 | 0.45 | 1.810 | 500 |
| MSD1260T-684KLD | 2 | 158.60 @ 2.7 MHz | 11.0 | 612 | 0.42 | 2.060 | 500 |
| MSD1260T-824KLD | 2 | 225.90 @ 2.2 MHz | 9.2 | 738 | 0.37 | 2.650 | 500 |
| MSD1260T-105KLD | 2 | 197.00 @ 2.3 MHz | 15.0 | 900 | 0.34 | 3.060 | 500 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,9 | 0,5 | |