Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

GA3136-BL Flyback Transformer

for Texas Instruments UCC1809/2809/3809 Primary Side Controller

RoHS compliant
  • Developed for TI UCC1809/2809/3809 Primary Side Controller
  • Designed for 50 W dc-to-dc fixed frequency current mode switching power supplies

Buy Now:
Count Unit price
1 $7.74
240 $6.26
480 $4.24
1200 $3.56
2400 $3.23
4800 $2.96

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC1809/2809/3809

Input Voltage Output 1 Power Fsw
Sec Bias
22 V 26 V 53 V , 1 A 12 V , 0.02 A 50 W 150 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   5.9 A (µH) 3
DCR max 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri (Ω) Sec (mΩ) Bias (mΩ) Pri : Sec : Bias
GA3136-BL 35.0 31.5 0.029 74.000 208.000 0.230 1 : 1.4 : 0.33 1500
Notes
  1. Output is for the secondary winding. Output of the bias winding output is 12 V, 20 mA.
  2. Inductance is measured at 150 kHz, 0.1 Vrms.
  3. Peak primary current drawn at minimum input voltage
  4. DCR for the primary is with the windings connected in parallel.
  5. Leakage inductance is for the primary windings connected in parallel and with the secondary winding shorted.
  6. Turns ratios are with the primary windings connected in parallel.
  7. 1500 Vrms, one minute isolation from primary to secondary windings.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ga3136s.gif

Primary windings to be connected
in parallel on the PC board.

Physical characteristics

ga3136d.gif


dims_inches_mm-(5).gif

General specification

Core Material:
Ferrite
Weight:
27.1 g
Packaging:
24 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.